Partition (XPSS2008)

Partition XPSS2008

Product Details:

Manufacturer part number: XPSS2008

Brand: EATON

Price: 391.21

Delivery time: 3 Days


Technical Data:

Colour: Stainless steel

Width: 15 mm

Height: 1907 mm

RAL-number: 0

Surface protection: -


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XPSS2008

Part Number
XPSS2008
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Height
(mm)
RAL-number Surface protection With cable entry Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Modular spacing
(mm)
Construction type With connector openings Material Number of height units With lock Surface finishing Arc-proof For internal separation form 2a For internal separation form 2b For internal separation form 3a For internal separation form 3b For internal separation form 4a For internal separation form 4b

391.21 €

1 3 Days Stainless steel1519070-false080012.5Assembly kit-Steel0falseGalvanized-truetruetruetruetruetrue

Loading...

  1. 1

This page is Partition, part number XPSS2008.
You can find the detail information about specifications and dimensions on part number XPSS2008.

Variation of this product

Part Number
BPZ-SCH202
XPBMB0604
XPBMB0606
XPBMB0608
XPBMB0610
XPFCB04
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Height
(mm)
RAL-number Surface protection With cable entry Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Modular spacing
(mm)
Construction type With connector openings Material Number of height units With lock Surface finishing Arc-proof For internal separation form 2a For internal separation form 2b For internal separation form 3a For internal separation form 3b For internal separation form 4a For internal separation form 4b

34.11 €

1 3 Days -2502000-Primed-----truePlastic---false------

106.22 €

1 5 Days Stainless steel3146420-false425812.5Assembly kit-Steel0falseGalvanized-truetruetruetruetruetrue

127.19 €

1 3 Days Stainless steel4896420-false600812.5Assembly kit-Steel0falseGalvanized-truetruetruetruetruetrue

149.34 €

1 5 Days Stainless steel6896420-false800812.5Assembly kit-Steel0falseGalvanized-truetruetruetruetruetrue

173.09 €

1 22 Days Stainless steel8896420-false1000012.5Assembly kit-Steel0falseGalvanized-truetruetruetruetruetrue

326.29 €

1 3 Days Stainless steel42510500-false42580012.5Assembly kit-Stainless steel0falseOther-truetruetruetruetruetrue

Tech Support