Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZV-ADP
Colour | Other | Width(mm) | 28.6 | Model | Lengthwise cover |
---|---|---|---|---|---|
Depth(mm) | 22 | Suitable for | Z-profile | Length(mm) | 1000 |
Material | Plastic |
This page is Shroud section, part number ZV-ADP.
You can find the detail information about specifications and dimensions on part number ZV-ADP.