Indicator light

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C22-L-B-24-P1
C22-L-B-24-P3
C22-L-B-24-P5
C22-L-B-24-P62
C22-L-B-24-P65
C22-L-G-24-P1
C22-L-G-24-P3
C22-L-G-24-P5
C22-L-G-24-P62
C22-L-G-24-P65
C22-L-R-24-P1
C22-L-R-24-P3
C22-L-R-24-P5
C22-L-R-24-P62
C22-L-R-24-P65
C22-L-W-24-P1
C22-L-W-24-P3
C22-L-W-24-P5
C22-L-W-24-P62
C22-L-W-24-P65
C22-L-Y-24-P1
C22-L-Y-24-P3
C22-L-Y-24-P5
C22-L-Y-24-P62
C22-L-Y-24-P65
C30C-FL-B-24-P5
C30C-FL-B-24-P62
C30C-FL-B-24-P65
C30C-FL-G-24-P5
C30C-FL-G-24-P62
C30C-FL-G-24-P65
C30C-FL-R-24-P5
C30C-FL-R-24-P62
C30C-FL-R-24-P65
C30C-FL-W-24-P5
C30C-FL-W-24-P62
C30C-FL-W-24-P65
C30C-FL-Y-24-P5
C30C-FL-Y-24-P62
C30C-FL-Y-24-P65
L-G
L-PKZ0(230V)
L-PKZ0(400V)
L-PKZ0(500V)
L-PKZ0-GN(230V)
L-PKZ0-GN(400V)
L-PKZ0-GN(500V)
L-PKZ0-RT(230V)
L-R
L-W
M22-L-A
M22-L-B
M22-L-B-LED230-BVP
M22-L-B-LED-BVP
M22-L-G
M22-L-G-LED230-BVP
M22-L-G-LED-BVP
M22-L-R
M22-L-R-LED230-BVP
M22-L-R-LED-BVP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Voltage type Colour lens Number of indicator lights Rated operating voltage Ue
(V)
Colour front ring Degree of protection (IP), front side Type of electric connection Degree of protection (IP) With light source Material front ring With front ring Construction type lens Suitable for number of built-in signal lights Type of lamp socket Type of lens Degree of protection (NEMA)

45.57 €

1 42 Days 22AC/DCBlue124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 42 Days 22AC/DCBlue124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

48.83 €

1 42 Days 22AC/DCBlue124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 42 Days 22AC/DCBlue124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

56.05 €

1 42 Days 22AC/DCBlue124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

45.57 €

1 4 Days 22AC/DCGreen124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 36 Days 22AC/DCGreen124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

48.83 €

1 42 Days 22AC/DCGreen124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 17 Days 22AC/DCGreen124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

56.05 €

1 4 Days 22AC/DCGreen124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

45.57 €

1 4 Days 22AC/DCRed124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 47 Days 22AC/DCRed124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

48.83 €

1 42 Days 22AC/DCRed124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 42 Days 22AC/DCRed124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

56.05 €

1 43 Days 22AC/DCRed124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

45.57 €

1 37 Days 22AC/DCWhite124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 42 Days 22AC/DCWhite124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

48.83 €

1 35 Days 22AC/DCWhite124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 4 Days 22AC/DCWhite124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

56.05 €

1 44 Days 22AC/DCWhite124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

45.57 €

1 4 Days 22AC/DCYellow124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 39 Days 22AC/DCYellow124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

48.83 €

1 38 Days 22AC/DCYellow124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

46.53 €

1 40 Days 22AC/DCYellow124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

56.05 €

1 42 Days 22AC/DCYellow124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

60.74 €

1 42 Days 30AC/DCBlue124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

58.25 €

1 42 Days 30AC/DCBlue124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

67.77 €

1 42 Days 30AC/DCBlue124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

60.74 €

1 42 Days 30AC/DCGreen124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

58.25 €

1 42 Days 30AC/DCGreen124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

67.77 €

1 42 Days 30AC/DCGreen124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

60.74 €

1 42 Days 30AC/DCRed124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

58.25 €

1 42 Days 30AC/DCRed124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

67.77 €

1 42 Days 30AC/DCRed124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

60.74 €

1 42 Days 30AC/DCWhite124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

58.25 €

1 42 Days 30AC/DCWhite124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

67.77 €

1 42 Days 30AC/DCWhite124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

60.74 €

1 42 Days 30AC/DCYellow124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

58.25 €

1 42 Days 30AC/DCYellow124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

67.77 €

1 42 Days 30AC/DCYellow124|24Chrome-OtherOthertrueMetaltrueRound-LEDFlatOther

15.85 €

1 5 Days 22.5-Green--OtherIP67/IP69K---PlastictrueRound1-High-

18.54 €

10 15 Days 16AC/DCClear10110|230Other-Flat plug-in connectionIP65trueOtherfalseRectangular-OtherFlatOther

18.54 €

10 37 Days 16AC/DCClear10230|400Other-Flat plug-in connectionIP65trueOtherfalseRectangular-OtherFlatOther

18.54 €

5 57 Days 16AC/DCClear5415|500Other-Flat plug-in connectionIP65trueOtherfalseRectangular-OtherFlatOther

18.54 €

10 37 Days 16AC/DCGreen10110|230Other-Flat plug-in connectionIP65trueOtherfalseRectangular-OtherFlatOther

18.54 €

10 4 Days 16AC/DCGreen10230|400Other-Flat plug-in connectionIP65trueOtherfalseRectangular-OtherFlatOther

18.54 €

5 57 Days 16AC/DCGreen5415|500Other-Flat plug-in connectionIP65trueOtherfalseRectangular-OtherFlatOther

18.54 €

10 4 Days 16AC/DCRed10110|230Other-Flat plug-in connectionIP65trueOtherfalseRectangular-OtherFlatOther

15.85 €

1 4 Days 22.5-Red--OtherIP67/IP69K---PlastictrueRound1-High-

15.85 €

1 4 Days 22.5-White--OtherIP67/IP69K---PlastictrueRound1-High-

7.65 €

10 5 Days 22.5-Other--ChromeIP67/IP69K---PlasticfalseRound1-Flat-

7.65 €

4.36 €

1 3 Days

Stock

22-Blue--ChromeIP67/IP69K---PlastictrueRound1-Flat-

29.04 €

1 52 Days 22-Blue--OtherIP67/IP69K---OtherfalseRound1-Flat-

24.70 €

1 25 Days 22-Blue--OtherIP67/IP69K---OtherfalseRound1-Flat-

7.65 €

4.36 €

1 3 Days

Stock

22-Green--ChromeIP67/IP69K---PlastictrueRound1-Flat-

29.04 €

1 4 Days 22-Green--OtherIP67/IP69K---OtherfalseRound1-Flat-

24.70 €

1 4 Days 22-Green--ChromeIP67/IP69K---PlastictrueRound1-Flat-

7.65 €

4.36 €

1 3 Days

Stock

22-Red--ChromeIP67/IP69K---PlastictrueRound1-Flat-

29.04 €

1 5 Days 22-Red--OtherIP67/IP69K---OtherfalseRound1-Flat-

24.70 €

1 7 Days 22-Red--ChromeIP67/IP69K---PlastictrueRound1-Flat-

Loading...

Basic information

Width opening(mm) 0 Height opening(mm) 0

Tech Support