Thermostat (TH-C)

Thermostat TH-C

Product Details:

Manufacturer part number: TH-C

Brand: EATON

Price: 20.57

Delivery time: 3 Days


Technical Data:

Type of switch function: Normally open contact


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TH-C

Part Number
TH-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of switch function

20.57 €

1 3 Days Normally open contact

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 0 With digital indication false
With hygrostat false Adjustment range temperature(°C) 0|60 Rated current In(A) 0

This page is Thermostat, part number TH-C.
You can find the detail information about specifications and dimensions on part number TH-C.

Variation of this product

Part Number
TH-O
TH-TW-1K
TH-TWIN
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of switch function

20.57 €

1 3 Days Breaker contact

49.91 €

1 3 Days Change-over contact

49.50 €

1 24 Days Change-over contact

Tech Support