Switching Actuator 16A with input

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSAU-01/01-16I
CSAU-01/01-16IE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.79 €

1 17 Days

160.79 €

1 5 Days

Loading...

  1. 1

Basic information

Mounting method Flush mounted (plaster) Rated current(A) 16 Rated operating voltage(V) 230|230
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Max. switching power(VA) 3680 Bus connection included true Max. number of switching contacts 1
Width in number of modular spacings 3 Max. switching current(A) 16 Other bus systems xComfort
Number of binary inputs 1 Bus system LON false Suitable for C-load true
Different phases connectable false Local operation/hand operation true Output power(W) 3680
Degree of protection (IP) IP20 With LED indication true Modular expandability false
Bus system KNX radio false Radio frequent bidirectional true Bus module detachable true
Min. depth of built-in installation box(mm) 18

Tech Support