SlimLine LED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DNW-SIL/LED/IR/S/MG

Part Number
DNW-SIL/LED/IR/S/MG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

513.33 €

1 17 Days

Loading...

  1. 1

Basic information

Mounting method Magnetic Lamp power(W) 4 Voltage type -
With socket outlet false With on/off switch true With light sensor true
Length(mm) 430 Material Aluminium Lamp type LED not exchangeable
Suitable for 19 inch mounting - Type of electric connection Plug/connector Rated voltage(V) -
Degree of protection (IP) Other Degree of protection (NEMA) -

This page is SlimLine LED, part number DNW-SIL/LED/IR/S/MG.
You can find the detail information about specifications and dimensions on part number DNW-SIL/LED/IR/S/MG.

Tech Support