Shutters / Blinds actuator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJAU-01/02

Part Number
CJAU-01/02
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

124.84 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting method Flush mounted (plaster) Type of current AC Number of inputs 0
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Max. switching power(VA) 1380 Bus connection included true Max. number of venetian-blind outputs 1
Switching current (resistive)(A) 6 Width in number of modular spacings 3 Other bus systems xComfort
Bus system LON false Local operation/hand operation true With switch function false
Degree of protection (IP) IP20 With LED indication false Bus system KNX radio false
Radio frequent bidirectional true Bus module detachable true Min. depth of built-in installation box(mm) 26

This page is Shutters / Blinds actuator, part number CJAU-01/02.
You can find the detail information about specifications and dimensions on part number CJAU-01/02.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360