Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CHAU-01/01-1ES |
CHAU-01/01-10E |
CHAU-01/01-16E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Max. output current (mA) | Max. switching current (resistive load) (A) | |
---|---|---|---|---|---|---|---|---|
166.75 € | 1 | 4 Days | Surface mounted (plaster) | 1 | 1 | |||
138.79 € | 1 | 4 Days | Flush mounted (plaster) | 10 | 10 | |||
178.73 € | 1 | 4 Days | Flush mounted (plaster) | 16 | 16 |
Loading...
Number of outputs | 1 | Bus system KNX | false | Bus system radio frequent | true |
---|---|---|---|---|---|
Bus system Powernet | false | Bus connection included | true | Width in number of modular spacings | 3 |
Other bus systems | Other | Number of binary inputs | 0 | Bus system LON | false |
Switching voltage(V) | 196|253 | Degree of protection (IP) | IP20 | Correcting variable consistent | true |
Correcting variable switching | false | Valve protection function | false | Manual switch | false |
Bus system KNX radio | false | Radio frequent bidirectional | true | Bus module detachable | false |
Min. depth of built-in installation box(mm) | 40 |