Thermostat and humidistat, manipulating range 40-90% rel. humidity and 0°C-60°C, with N / C and N / O, mains voltage 240V, degree of protection IP20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TH-HYG

Part Number
TH-HYG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

324.50 €

1 22 Days

Loading...

  1. 1

Basic information

Adjustable setting value for relative air humidity(%) 40|90 Mounting method Other Rated voltage(V) 230
With digital indication false Type of switch function Change-over contact Rated current In(A) 0.6

This page is Thermostat and humidistat, manipulating range 40-90% rel. humidity and 0°C-60°C, with N / C and N / O, mains voltage 240V, degree of protection IP20, part number TH-HYG.
You can find the detail information about specifications and dimensions on part number TH-HYG.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360