Bell

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASBELL230

Part Number
ASBELL230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Nominal voltage(V) 230 Mounting method Surface mounted (plaster) Colour housing Grey
Type of current AC Loudness(dB) 75 Electricity consumption(A) 0
Type of tone Fast beat Material housing Plastic Diameter of bell shell(mm) 0
Degree of protection (IP) IP20 Built-in transformer false Degree of protection (NEMA) -

This page is Bell, part number ASBELL230.
You can find the detail information about specifications and dimensions on part number ASBELL230.

Tech Support