Horn, 24 VAC / DC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASSIR24

Part Number
ASSIR24
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.00 €

1 Quote

Loading...

  1. 1

Basic information

Nominal voltage(V) 24 Mounting method Surface mounting Colour housing Grey
Type of current AC/DC Loudness(dB) 105 Electricity consumption(A) 0
Type of tone Continuous tone Material housing Plastic Degree of protection (IP) IP20
Built-in transformer false Degree of protection (NEMA) - Quality class of housing material Other
Housing surface protection Other

This page is Horn, 24 VAC / DC, part number ASSIR24.
You can find the detail information about specifications and dimensions on part number ASSIR24.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360