Buzzer (M22-XAM)

Buzzer M22-XAM

Product Details:

Manufacturer part number: M22-XAM

Brand: EATON

Price: 22.31

Delivery time: 3 Days


Technical Data:

Nominal voltage: - V

Mounting method: -

Colour housing: -

Type of current: -

Loudness: 83 dB


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XAM

Part Number
M22-XAM
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Mounting method Colour housing Type of current Loudness
(dB)
Voltage type Electricity consumption
(A)
Type of tone Material housing Type of acoustic signal Degree of protection (IP) Built-in transformer Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)
Operating voltage at DC
(V)
Degree of protection (NEMA) Quality class of housing material Housing surface protection

22.31 €

1 3 Days

Stock

----83DC---Continuous tone--0|00|018|30---

Loading...

  1. 1

This page is Buzzer, part number M22-XAM.
You can find the detail information about specifications and dimensions on part number M22-XAM.

Variation of this product

Part Number
ASBUZZ230
M22-XAMP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
Mounting method Colour housing Type of current Loudness
(dB)
Voltage type Electricity consumption
(A)
Type of tone Material housing Type of acoustic signal Degree of protection (IP) Built-in transformer Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)
Operating voltage at DC
(V)
Degree of protection (NEMA) Quality class of housing material Housing surface protection

49.14 €

1 9 Days 230Surface mountingGreyAC75-0Continuous tonePlastic-IP20false----OtherOther

22.31 €

1 4 Days ----83DC---Pulse tone--0|00|024|24---

Tech Support