Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TR-G2/24 |
TR-G3/8 |
TR-G3/18 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Width in number of modular spacings | Secondary amperage 1 (A) | Secondary amperage 2 (A) | Secondary amperage 3 (A) | Secondary voltage 1 (V) | Secondary voltage 2 (V) | Secondary voltage 3 (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.00 € | 1 | 3 Days | 54 | 3 | 2 | 1 | 0 | 12 | 24 | 0 | |||
31.00 € | 1 | 3 Days | 36 | 2 | 1 | 1 | 0.67 | 4 | 8 | 12 | |||
40.30 € | 1 | 3 Days | 36 | 2 | 2 | 2 | 1.5 | 4 | 8 | 12 |
Loading...
Height(mm) | 90 | Type of transformer | Standard bell ringing transformer | With on/off switch | false |
---|---|---|---|---|---|
Modular version | true | Max. output current(mA) | 0 | Length(mm) | 55 |
Max. output power(W) | 0 | Short-circuit protected | true | Primary voltage(V) | 230 |
Temperature protection | true | Max. power loss(W) | 0 | Suitable for surface mounting | true |
Suitable for flush-mounting | false |
Configure