Pushbutton

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C22-D-G-K10-P1
C22-D-G-K10-P3
C22-D-G-K10-P5
C22-D-G-K10-P62
C22-D-G-K10-P65
C22-D-R-K01-P1
C22-D-R-K01-P62
C22-D-W-K10-P3
C22-D-W-K10-P5
C22-D-X-K01-P1
C22-D-X-K10-P1
C22-D-X-K10-P62
C22-D-X-K11-P65
CPAD-00/193
CPAD-00/194
CPAD-00/195
M22-D-B
M22-D-G
M22-D-G-K10-BVP
M22-D-G-X1
M22-D-G-X1-K10-BVP
M22-D-GR
M22-D-R
M22-D-R-K10-BVP
M22-D-R-X0
M22-D-R-X0-K01-BVP
M22-D-S
M22-D-S-K10-BVP
M22-D-S-X0
M22-D-W
M22-D-W-X1
M22-D-X
M22-D-Y
M22-DG-X
M22-DH-B
M22-DH-G
M22-DH-G-X1
M22-DH-R
M22-DH-R-X0
M22-DH-S
M22-DH-S-X0
M22-DH-W
M22-DH-Y
M22-DR-B
M22-DR-G
M22-DR-G-X1
M22-DR-R
M22-DR-R-X0
M22-DR-S
M22-DR-W
M22-DR-W-X1
M22-DR-X
M22-DR-Y
M22-DRH-G
M22-DRH-G-X1
M22-DRH-R
M22-DRH-R-X0
M22-DRH-S
M22-DRH-W
M22S-D-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Colour Model Hole diameter
(mm)
Surface protection Voltage type Switching current
(A)
Colour button With signal lamp Built-in depth
(mm)
Number of channels Max. lamp power
(W)
Suitable for illumination Material quality Number of command positions Spring-return Bus system KNX Bus system radio frequent Bus connection included Labelled Type of button Material Lamp type Colour front ring Width in number of modular spacings Degree of protection (IP), front side Switching voltage
(V)
Other bus systems Bus system LON RAL-number (akin) Type of electric connection Width opening
(mm)
Colour calotte Height opening
(mm)
Lamp socket Degree of protection (IP) With protective cover Material front ring With front ring Transparent Construction type lens Supply voltage lamp
(V)
Surface finishing Switching function latching Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Bus system KNX radio Lamp voltage
(V)
Radio frequent bidirectional Degree of protection (NEMA) Degree of protection (NEMA), front side

47.98 €

1 5 Days ---22---Green----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false010---Other-

49.31 €

1 13 Days ---22---Green----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false010---Other-

51.81 €

1 7 Days ---22---Green----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false010---Other-

49.31 €

1 51 Days ---22---Green----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false010---Other-

58.53 €

1 41 Days ---22---Green----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false010---Other-

47.98 €

1 46 Days ---22---Red----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false100---Other-

49.31 €

1 42 Days ---22---Red----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false100---Other-

49.31 €

1 42 Days ---22---White----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false010---Other-

51.81 €

1 42 Days ---22---White----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false010---Other-

46.05 €

1 40 Days ---22---Without button plate----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false100---Other-

46.05 €

1 4 Days ---22---Without button plate----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false010---Other-

47.30 €

1 42 Days ---22---Without button plate----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false010---Other-

56.73 €

1 4 Days ---22---Without button plate----false-1true----Flat--Grey------Other0-0-Other-Plastictrue-Round0-false110---Other-

78.29 €

1 4 Days Surface mounted (plaster)WhiteOther-Untreated-----1--Thermoplastic--falsetruetrue--Plastic-----Nonefalse9010---------false--Glossy----false-true--

83.08 €

1 4 Days Surface mounted (plaster)WhiteOther-Untreated-----2--Thermoplastic--falsetruetrue--Plastic-----Nonefalse9010---------false--Glossy----false-true--

87.98 €

1 4 Days Surface mounted (plaster)WhiteOther-Untreated-----4--Thermoplastic--falsetruetrue--Plastic-----Nonefalse9010---------false--Glossy----false-true--

8.06 €

10 4 Days ---22---Blue----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

8.06 €

4.59 €

1 3 Days

Stock

---22---Green----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

18.32 €

1 16 Days ---22---Green----false-1true---falseFlat--Chrome-IP67-----0-0--falsePlastictrue-Round--false-------4X

9.28 €

5.29 €

1 3 Days

Stock

---22---Green----false-1true---trueFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

19.68 €

1 4 Days ---22---Green----false-1true---trueFlat--Chrome-IP67-----0-0--falsePlastictrue-Round--false-------4X

8.06 €

10 4 Days ---22---Other----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

8.06 €

10 4 Days ---22---Red----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

18.32 €

1 5 Days ---22---Red----false-1true---falseFlat--Chrome-IP67-----0-0--falsePlastictrue-Round--false-------4X

9.28 €

5.29 €

1 3 Days

Stock

---22---Red----false-1true---trueFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

19.68 €

1 19 Days ---22---Red----false-1true---trueFlat--Chrome-IP67-----0-0--falsePlastictrue-Round--false-------4X

8.06 €

4.59 €

1 3 Days

Stock

---22---Black----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

18.32 €

1 4 Days ---22---Black----false-1true---falseFlat--Chrome-IP67-----0-0--falsePlastictrue-Round--false-------4X

9.28 €

10 4 Days ---22---Black----false-1true---trueFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

8.06 €

10 4 Days ---22---White----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

9.28 €

10 4 Days ---22---White----false-1true---trueFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

6.19 €

3.53 €

1 3 Days

Stock

---22---Without button plate----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

8.06 €

10 6 Days ---22---Yellow----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

10.96 €

5 8 Days ---22---Without button plate----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

9.91 €

5 4 Days ---22---Blue----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

9.91 €

5 4 Days ---22---Green----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

11.24 €

5 4 Days ---22---Green----false-1true---trueHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

9.91 €

5 9 Days ---22---Red----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

11.24 €

5 10 Days ---22---Red----false-1true---trueHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

9.91 €

5 5 Days ---22---Black----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

11.24 €

5 4 Days ---22---Black----false-1true---trueHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

9.91 €

5 4 Days ---22---White----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

9.91 €

5 9 Days ---22---Yellow----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

13.76 €

5 4 Days ---22---Blue----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

13.76 €

5 4 Days ---22---Green----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

15.00 €

5 4 Days ---22---Green----false-1true---trueFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

13.76 €

5 6 Days ---22---Red----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

15.00 €

5 4 Days ---22---Red----false-1true---trueFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

13.76 €

5 4 Days ---22---Black----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

13.76 €

5 5 Days ---22---White----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

15.00 €

5 4 Days ---22---White----false-1true---trueFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

12.02 €

5 25 Days ---22---Without button plate----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

13.76 €

5 4 Days ---22---Yellow----false-1true---falseFlat--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

16.05 €

5 18 Days ---22---Green----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

17.01 €

5 28 Days ---22---Green----false-1true---trueHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

16.05 €

5 7 Days ---22---Red----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

17.01 €

5 28 Days ---22---Red----false-1true---trueHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

16.05 €

5 4 Days ---22---Black----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

16.05 €

5 28 Days ---22---White----false-1true---falseHigh--Chrome-IP67/IP69K-----0-0--falsePlastictrue-Round--true-------4X

8.06 €

10 4 Days ---22---Blue----false-1true---falseFlat--Black-IP67/IP69K-----0-0--falsePlastictrue-Round--false-------4X

Loading...

Tech Support