Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | With LED indication | |
---|---|---|---|---|---|---|---|---|
10.95 € | 10 | 4 Days | 24|48 | 24|48 | false | |||
10.95 € | 10 | 4 Days | 48|130 | 48|130 | false | |||
10.95 € | 10 | 4 Days | 130|240 | 130|240 | false | |||
10.95 € | 10 | 16 Days | 240|500 | 240|500 | false | |||
14.51 € | 10 | 4 Days | 24|48 | 24|48 | true | |||
14.51 € 8.42 € | 1 |
3 Days
Stock | 130|240 | 130|240 | true | |||
14.41 € | 10 | 4 Days | 24|48 | 24|48 | false | |||
14.41 € | 10 | 16 Days | 48|130 | 48|130 | false | |||
14.41 € | 10 | 4 Days | 130|240 | 130|240 | false | |||
14.41 € | 10 | 4 Days | 240|500 | 240|500 | false | |||
17.67 € | 10 | 4 Days | 24|48 | 24|48 | true | |||
17.67 € | 10 | 33 Days | 130|240 | 130|240 | true | |||
17.67 € | 10 | 4 Days | 24|48 | 24|48 | false | |||
17.67 € | 10 | 11 Days | 48|130 | 48|130 | false | |||
17.67 € | 10 | 4 Days | 130|240 | 130|240 | false | |||
17.67 € | 10 | 41 Days | 240|500 | 240|500 | false | |||
17.67 € | 10 | 4 Days | 24|48 | 24|48 | true | |||
17.67 € | 10 | 4 Days | 130|240 | 130|240 | true | |||
12.19 € | 10 | 4 Days | 24|48 | 24|48 | false | |||
12.19 € | 10 | 4 Days | 110|250 | 110|250 | false |
Loading...
Function | Varistor (voltage-sensitive resistor) | Rated control supply voltage Us at DC(V) | 0|0 | Voltage type for actuating | AC |
---|
Configure
Stock
Basic Attributes
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
With LED indication
Type
Filter by standard shipping days
Optional Attributes