Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Boards/Cabinet Parts
Board Parts
Board Heaters / Heat Sinks
Safety radiant heater
Configure
Clear all
Height(mm)
132
252
Rated power(VA)
20
50
Continuous heating power at 10 °C(W)
20
50
Type
Est. shipping days
All
Within 26 working days
EATON
Safety radiant heater
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
R-SHEAT-20W
R-SHEAT-50W
Related
Height
(mm)
Rated power
(VA)
Continuous heating power at 10 °C
(W)
Minimum order quantity
Data sheet
132
20
20
1 pieces
Data sheet
252
50
50
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
82.15 €
(
97.76 €
)
26 working days
109.43 €
(
130.22 €
)
26 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...