Undervoltage relays

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

REUVM

Part Number
REUVM
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Mounting method DIN rail Voltage type AC Rated voltage(V) 400
Built-in height(mm) 90 Max. switching power(VA) 1250 Rated frequency(Hz) 50|50
Width in number of modular spacings 1 Indicated measuring range 3N, 400/230V Release delay(ms) 500
Max. electrical switching cycles(c/h) 6 Degree of protection (IP) IP20

This page is Undervoltage relays, part number REUVM.
You can find the detail information about specifications and dimensions on part number REUVM.

Tech Support