Function element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DIL-SWD-32-001
DIL-SWD-32-002
PKE-SWD-32
PKE-SWD-SP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supporting protocol for AS-Interface Safety at Work Fieldbus connection over separate bus coupler possible Width
(mm)
Height
(mm)
Depth
(mm)
Type of accessory Input current at signal 1
(mA)
Suitable for safety functions Number of digital inputs Number of digital outputs Time delay at signal exchange
(ms)
Voltage type of supply voltage Supporting protocol for LON Number of HW-interfaces industrial Ethernet Number of HW-interfaces RS-232 Number of HW-interfaces RS-422 Number of HW-interfaces RS-485 Number of HW-interfaces serial TTY Number of HW-interfaces USB Number of HW-interfaces parallel Number of HW-interfaces other With optical interface Type of voltage (input voltage) Supporting protocol for TCP/IP Supporting protocol for ASI Supporting protocol for PROFIBUS Supporting protocol for CAN Supporting protocol for INTERBUS Supporting protocol for KNX Supporting protocol for MODBUS Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for SUCONET Supporting protocol for other bus systems Output current
(A)
Short-circuit protection, outputs available Type of digital output Type of electric connection Rail mounting possible Explosion safety category for gas Explosion safety category for dust System accessory Appendant operation agent (Ex ia) Appendant operation agent (Ex ib) Degree of protection (IP) Supporting protocol for SERCOS Supporting protocol for INTERBUS-Safety Category according to EN 954-1 Number of interfaces PROFINET Number of HW-interfaces Wireless Front build in possible Rack-assembly possible Wall mounting/direct mounting Radio standard Bluetooth Radio standard WLAN 802.11 IO link master Performance level acc. EN ISO 13849-1 Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET CBA Supporting protocol for PROFINET IO Supporting protocol for PROFIsafe Supporting protocol for SafetyBUS p Supply voltage AC 50 Hz
(V)
Supply voltage AC 60 Hz
(V)
Supply voltage DC
(V)
Permitted voltage at output
(V)
Permitted voltage at input
(V)
Type of output voltage Digital inputs configurable Digital outputs configurable Radio standard GPRS Radio standard GSM Radio standard UMTS SIL according to IEC 61508

32.91 €

5 3 Days falsetrue453881-3false2110|84DCfalse00000001falseDCfalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetrue0.5falseOtherSpring clamp connectionfalseNoneNonetruefalsefalseIP20falsefalse100falsefalsefalsefalsefalsefalseNonefalsefalsefalsefalsefalsefalsefalse0|00|015|1520.4|28.815|15DCfalsefalsefalsefalsefalseNone

42.75 €

5 3 Days falsetrue453881-3false2110|84DCfalse00000001falseDCfalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetrue0.5falseOtherSpring clamp connectionfalseNoneNonetruefalsefalseIP20falsefalse100falsefalsefalsefalsefalsefalseNonefalsefalsefalsefalsefalsefalsefalse0|00|015|1520.4|28.815|15DCfalsefalsefalsefalsefalseNone

81.66 €

4 3 Days falsetrue453877.3-0false0110|84DCfalse00000002falseDCfalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetrue0.5falseOtherSpring clamp connectionfalseNoneNonetruefalsefalseIP20falsefalse100falsefalsefalsefalsefalsefalseNonefalsefalsefalsefalsefalsefalsefalse0|00|015|1520.4|28.815|15DCfalsefalsefalsefalsefalseNone

59.53 €

1 3 Days -----Connection technique----------------------------------------------------------------------

Loading...

  1. 1

Tech Support