Manufacturer part number: XSWC2006
Brand: EATON
Price: 248.03 €
Delivery time: 6 Days
Width: 507 mm
Height: 1907 mm
Suitable for enclosure building width: 600 mm
Modular spacing: 12.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XSWC2006
Colour | Grey | RAL-number | 7035 | With cable entry | false |
---|---|---|---|---|---|
Suitable for enclosure building depth(mm) | 0 | Material | Steel | Number of height units | 0 |
With lock | false | Surface finishing | Powder coating | Suitable as side panel | false |
Suitable as rear panel | true |
This page is Rear wall, part number XSWC2006.
You can find the detail information about specifications and dimensions on part number XSWC2006.
Configure
Part Number |
---|
XSWC2004 |
XSWC2008 |
XSWC2010 |
XSWC2012 |
XSWV2004 |
XSWV2006 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Suitable for enclosure building width (mm) | Modular spacing (mm) |
---|---|---|---|---|---|---|---|---|---|
193.12 € | 1 | 10 Days | 332 | 1907 | 425 | 12.5 | |||
459.50 € | 1 | 6 Days | 707 | 1907 | 800 | 12.5 | |||
404.56 € | 1 | 4 Days | 907 | 1907 | 1000 | 12.5 | |||
452.83 € | 1 | 4 Days | 1107 | 1907 | 1200 | 12.5 | |||
304.65 € | 1 | 5 Days | 332 | 1907 | 425 | 12.5 | |||
397.88 € | 1 | 4 Days | 507 | 1907 | 600 | 12.5 |