Installation package for voltage tap on busbar (unmetered) with circuit-breaker on device support rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-SPZ-SET

Part Number
ZSD-SPZ-SET
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

167.26 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 91 Model Other
Height(mm) 77 Depth(mm) 113 RAL-number 7035
Max. load capacity(kg) - Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Installation package for voltage tap on busbar (unmetered) with circuit-breaker on device support rail, part number ZSD-SPZ-SET.
You can find the detail information about specifications and dimensions on part number ZSD-SPZ-SET.

Tech Support