Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Z-SB23/SS |
Z-SB24/SS |
Z-SB230/SS |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage 1 (V) | Type of control voltage 1 | Type of control voltage 2 | |
---|---|---|---|---|---|---|---|---|
74.79 € | 2 | 19 Days | 24|24 | DC | DC | |||
74.79 € | 2 | 17 Days | 24|24 | AC | AC | |||
71.08 € | 2 | 32 Days | 230|230 | AC | AC |
Loading...
Mounting method | DIN rail | Function | Other | Built-in depth(mm) | 60 |
---|---|---|---|---|---|
Width in number of modular spacings | 1 | Control voltage 2(V) | 0|0 | Frequency control voltage 1(Hz) | 50|50 |
Frequency control voltage 2(Hz) | 0|0 | Voltage type of supply voltage | AC | Supply voltage(V) | 250|250 |
Max. switching current (cos phi = 0.6)(A) | 0 | Max. incandescent lamp load(W) | 0 | Max. load fluorescent lamp(VA) | 0 |
Max. load fluorescent lamp (Duo circuit)(VA) | 0 | Max. load fluorescent lamp (parallel compensated)(VA) | 0 | Manual operation possible | true |
Rated switch current(A) | 16 | Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 2 |
Number of contacts as change-over contact | 0 |