Impulse relay +central control

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z-SC24/S
Z-SC230/1S1W
Z-SC230/2S1O
Z-SC230/3S
Z-SC230/S
Z-SC240/1S1W
Z-SC240/2S1O
Z-SC240/3S
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width in number of modular spacings Control voltage 1
(V)
Supply voltage
(V)
Max. switching current (cos phi = 0.6)
(A)
Max. incandescent lamp load
(W)
Max. load fluorescent lamp
(VA)
Max. load fluorescent lamp (Duo circuit)
(VA)
Max. load fluorescent lamp (parallel compensated)
(VA)
Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact

95.56 €

2 26 Days 124|24250|25000000010

150.80 €

1 17 Days 1230|230250|25000000011

158.74 €

1 28 Days 2230|230240|41500000120

158.74 €

1 26 Days 2230|230240|41500000030

90.76 €

2 4 Days 1230|230250|25000000010

150.80 €

1 37 Days 1240|24024|240242024250025002500011

158.74 €

1 37 Days 2240|24024|415242024250025002500120

158.74 €

1 28 Days 2240|24024|415242024250025002500030

Loading...

  1. 1

Basic information

Mounting method DIN rail Function Mechanical for centralized control Built-in depth(mm) 60
Control voltage 2(V) 0|0 Type of control voltage 1 AC Type of control voltage 2 AC
Frequency control voltage 1(Hz) 50|50 Frequency control voltage 2(Hz) 0|0 Voltage type of supply voltage AC
Manual operation possible true Rated switch current(A) 16

Tech Support