Top plate (XSPTC0804)

Top plate XSPTC0804

Product Details:

Manufacturer part number: XSPTC0804

Brand: EATON

Price: 79.91

Delivery time: 5 Days


Technical Data:

Width: 707 mm

With cable entry: false

Suitable for enclosure building width: 800 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSPTC0804

Part Number
XSPTC0804
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
With cable entry Suitable for enclosure building width
(mm)

79.91 €

1 5 Days 707false800

Loading...

  1. 1

Basic information

Colour Grey Height(mm) 15 Depth(mm) 282
RAL-number 7035 Suitable for enclosure building depth(mm) 400 With de-aeration false
Material Steel Suitable for outdoor set-up false Surface finishing Powder coating
Suitable for roof planking true Suitable for bottom planking true

This page is Top plate, part number XSPTC0804.
You can find the detail information about specifications and dimensions on part number XSPTC0804.

Variation of this product

Part Number
XSPTC0604
XSPTC1104
XSPTF0604
XSPTF0804
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
With cable entry Suitable for enclosure building width
(mm)

63.76 €

1 5 Days 507false600

98.06 €

1 20 Days 1007false1100

75.74 €

1 3 Days 507true600

91.40 €

1 22 Days 707true800

Tech Support