Washer (XNNSS-8-FST)

Washer XNNSS-8-FST

Product Details:

Manufacturer part number: XNNSS-8-FST

Brand: EATON

Price: 0.54

Delivery time: 5 Days


Technical Data:

Width: 18 mm

Height: 2.6 mm

Depth: 18 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XNNSS-8-FST

Part Number
XNNSS-8-FST
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

0.54 €

50 5 Days 182.618

Loading...

  1. 1

Basic information

Type of accessory Other Material Steel

This page is Washer, part number XNNSS-8-FST.
You can find the detail information about specifications and dimensions on part number XNNSS-8-FST.

Variation of this product

Part Number
XNNSS-10-FST
XNNSS-12-FST
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

0.67 €

50 4 Days 233.223

1.00 €

50 4 Days 293.9529

Tech Support