Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Boards/Cabinet Parts
Board Parts
Installation Parts
Cable anchoring rail
Configure
Clear all
Colour
Other
Width(mm)
30
316
Model
Other
Height(mm)
15
40
Depth(mm)
22
750
RAL-number
7001
Type of accessory
Mounting bracket
Material
Metal
Steel
Type
Est. shipping days
All
Within 6 working days
Within 14 working days
EATON
Cable anchoring rail
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
KSV6-CI
XAR04
Related
Colour
Width
(mm)
Model
Height
(mm)
Depth
(mm)
RAL-number
Type of accessory
Material
Minimum order quantity
Data sheet
Other
30
Other
15
750
7001
-
Metal
1 pieces
Data sheet
-
316
-
40
22
-
Mounting bracket
Steel
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
20.45 €
(
24.34 €
)
6 working days
31.30 €
(
37.25 €
)
14 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...