Manufacturer part number: XSDMC2004
Brand: EATON
Price: 679.21 €
Delivery time: 5 Days
Width: 417 mm
Height: 1940 mm
Depth: 30 mm
Degree of protection (IP): IP55
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XSDMC2004
Version as door for disconnecting switch interlocking | false | Colour | Grey | Model | Stop door |
---|---|---|---|---|---|
EMC-version | true | Material | Steel | Surface finishing | Powder coating |
Version as glazed door | false | Degree of protection (NEMA) | - |
This page is Door to switchgear area, part number XSDMC2004.
You can find the detail information about specifications and dimensions on part number XSDMC2004.
Part Number |
---|
XSDMC0606-1-96 |
XSDMC0608 |
XSDMC0610 |
XSDMC2006 |
XSDMC2008 |
XSDMC2010 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Degree of protection (IP) |
---|---|---|---|---|---|---|---|---|---|
499.44 € | 1 | 11 Days | 592 | 640 | 30 | IP55 | |||
502.73 € | 1 | 3 Days | 792 | 640 | 30 | IP55 | |||
599.35 € | 1 | 5 Days | 992 | 640 | 30 | IP55 | |||
727.51 € | 1 | 3 Days | 592 | 1940 | 30 | IP55 | |||
825.72 € | 1 | 3 Days | 792 | 1940 | 30 | IP55 | |||
938.91 € | 1 | 3 Days | 992 | 1940 | 30 | IP55 |