Traverse (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSFS06-1

Part Number
XSFS06-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.44 €

1 3 Days

Loading...

  1. 1

Basic information

Width(mm) 25 Height(mm) 13.5 Depth(mm) 466
Type of accessory Other Material Steel

This page is Traverse, part number XSFS06-1.
You can find the detail information about specifications and dimensions on part number XSFS06-1.

Tech Support