Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SLHF-ID
Width(mm) | 10 | Height(mm) | 40 | Depth(mm) | 20 |
---|---|---|---|---|---|
Type of accessory | Other | Material | Plastic |
This page is Foot prop for cable compartment cladding, part number SLHF-ID.
You can find the detail information about specifications and dimensions on part number SLHF-ID.