Side plates (XAW2004)

Side plates XAW2004

Product Details:

Manufacturer part number: XAW2004

Brand: EATON

Price: 336.30

Delivery time: 3 Days


Technical Data:

Suitable for enclosure building depth: 400 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XAW2004

Part Number
XAW2004
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for enclosure building depth
(mm)

336.30 €

1 3 Days 400

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 15 Height(mm) 1907
RAL-number 7035 With cable entry false Suitable for enclosure building width(mm) 0
Modular spacing(mm) 12.5 Material Steel Number of height units 0
With lock false Surface finishing Powder coating Suitable as side panel true
Suitable as rear panel false

This page is Side plates, part number XAW2004.
You can find the detail information about specifications and dimensions on part number XAW2004.

Variation of this product

Part Number
XAW2006
XAW2008
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for enclosure building depth
(mm)

457.84 €

1 3 Days 600

669.26 €

1 3 Days 800

Tech Support