• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

IC heat sink for SMD assembly (small)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ICK SMD C 17 MI
ICK SMD E 29 SA
ICKSMDB13
ICKSMDC17SA
ICKSMDE15
ICKSMDE22
ICKSMDF08
ICKSMDF08MI
ICKSMDF10
ICKSMDF17
ICKSMDK08MI
ICKSMDK21
ICKSMDO21MI
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Length
(mm)
Width
(mm)
Height
(mm)
1 Quote solderable coated17307,5
1 Quote black anodized2943,108
1 Quote black anodized1318,94,8
1 Quote black anodized17307,5
1 Quote black anodized15,315,36
1 Quote black anodized22,3043,108
1 Quote black anodized886
1 Quote solderable coated886
1 Quote black anodized1086
1 Quote black anodized1786
1 Quote solderable coated813,515,24
1 Quote black anodized2113,515,24
1 Quote solderable coated21106

Loading...

  1. 1

Basic information

Material Aluminum

Tech Support