Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Length (mm) | Width (mm) | Height (mm) | |
---|---|---|---|---|---|---|
1 | Quote | 10 | 10 | 6 | ||
1 | Quote | 10 | 10 | 10 | ||
1 | Quote | 14 | 14 | 6 | ||
1 | Quote | 14 | 14 | 10 | ||
1 | Quote | 21 | 21 | 6 | ||
1 | Quote | 23 | 23 | 6 | ||
1 | Quote | 23 | 23 | 10 | ||
1 | Quote | 27 | 27 | 6 | ||
1 | Quote | 27 | 27 | 10 | ||
1 | Quote | 27 | 27 | 14 | ||
1 | Quote | 31 | 31 | 6 | ||
1 | Quote | 31 | 31 | 10 | ||
1 | Quote | 35 | 35 | 6 | ||
1 | Quote | 35 | 35 | 10 | ||
1 | Quote | 40 | 40 | 10 |
Loading...
Material | Aluminum | Surface | black anodized |
---|