Finger heat sink for SMD D -PAK, solderable, loose poured

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FK24408D2PAK
FK24408DPAK
FK24413D2PAK
FK24413DPAK
FK25006LFPAK
FK25008LFPAK
FK25010LFPAK
FK 244 08 D3 PAK
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
Height
(mm)
1 Quote 82610
1 Quote 82310
1 Quote 132610
1 Quote 132310
100 Quote 8156,5
100 Quote 8158
100 Quote 81510
1 Quote 83110

Loading...

  1. 1

Basic information

Material Copper Surface solderable coated

Tech Support