Insulating bush

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IB9
IB 1
IB 2
IB 4
IB 6
IB 8
IB 16
WLPK 3
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface Treatment Length
(mm)
Width
(mm)
Height
(mm)
1000 Quote SR25 thermoplasticBlack-64
100 Quote PA 4.6 GFBlack-7.14.7
1000 Quote PA 4.6 GFBlack-9.32.5
100 Quote PA 4.6 GFBlack-4.22.2
100 Quote PA 4.6 GFBlack-62.2
100 Quote SR25 thermoplasticBlack-63.5
100 Quote SR25 thermoplasticBlack-73.5
1 Quote Silicone-free metal oxide paste-2313415

Loading...

  1. 1

Tech Support