Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Fitting type (details) | IP rating | Manufacturer part # | Max. operating voltage (V DC) | Min. ambient temperature (°C) | No. of analogue outputs | No. of outputs (max.) | No. of relay outputs (max.) | Operating voltage (range) | Operating voltage (V DC) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PLC) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
263.29 € | 1 | 51 Days | +70 | - | IP20 | 6AG12221BF322XB0 | - | -40 | - | - | - | - | - | 100 | 45 | 75 | - | 6 AG 1222-1 BF 32-2 XB0 | - | ||
398.99 € | 1 | Available | 52 Days | +60 | - | IP20 | 6AG12221XF324XB0 | - | -20 | - | - | 8 | - | - | 100 | 45 | 75 | - | 6 AG 1222-1 XF 32-4 XB0 | Changeover contact | |
156.85 € | 1 | 51 Days | +60 | - | - | 6AG12230BD305XB0 | - | -40 | - | - | - | - | - | - | 45 | - | - | 6 AG 1223-0 BD30-5 XB0 | - | ||
475.52 € | 1 | Available | 72 Days | +70 | - | - | 6AG12231PH322XB0 | - | -40 | - | - | 8 | - | - | 100 | 90 | 75 | - | 6 AG 1223-1 PH32-2 XB0 | - | |
224.08 € | 1 | 51 Days | +60 | - | - | 6AG12324HA305XB0 | - | -40 | - | - | - | - | - | 62 | 110 | 21 | - | 6 AG 1232-4 HA30-5 XB0 | - | ||
469.47 € | 1 | 66 Days | +60 | - | IP20 | 6AG12324HB324XB0 | - | -20 | - | - | - | - | - | 100 | 90 | 75 | - | 6 AG 1232-4 HB 32-4 XB0 | - | ||
621.85 € | 1 | 51 Days | +70 | - | - | 6AG15225FF007AB0 | - | -40 | - | - | - | - | - | - | - | - | - | 6 AG 1522-5 FF 00-7AB0 | - | ||
1,350.15 € | 1 | 51 Days | - | - | - | 6AG15325HD007AB0 | - | - | 4 | - | - | - | - | - | - | - | - | 6 AG 1532-5 HD 00-7AB0 | - | ||
825.32 € | 1 | Available | 51 Days | +60 | - | IP20 | 6AG22324HD321XB0 | 24 | -25 | 4 | 4 | - | 24 V DC (max) | 24 | 100 | 45 | 75 | - | 6 AG 2232-4 HD32-1XB0 | - | |
89.63 € | 1 | 3 Days | - | Front Mounting |||| rail mounting rack mounting. | - | 6ES71326BD200BA0 | - | - | - | 4 | - | - | - | 73 | - | - | ET 200 | 6 IT 7132-6 BD20-0BA0 | - | ||
229.55 € | 1 | Available | 7 Days | - | Front Mounting |||| rail mounting rack mounting. | - | 6ES71326BD200DA0 | - | - | - | 4 | - | - | - | 73 | - | - | ET 200 | 6 IT 7132-6 BD20-0DA0 | - | |
134.44 € | 1 | 7 Days | - | Front Mounting |||| rail mounting rack mounting. | - | 6ES71326FD000BB1 | - | - | - | 4 | - | - | - | 73 | - | - | ET 200 | 6 IT 7132-6 FD00-0BB1 | - | ||
453.79 € | 1 | 7 Days | - | - | - | 6ES75225HF000AB0 | - | - | - | - | - | - | - | - | - | - | - | 6 IT 7522-5 HF00-0AB0 | - | ||
648.73 € | 1 | 3 Days | - | - | - | 6ES75325HD000AB0 | - | - | 4 | - | - | - | - | - | - | - | - | 6 IT 7532-5 HD00-0AB0 | - |
Loading...
Product type | PLC output card |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Fitting type (details)
IP rating
Manufacturer part #
Max. operating voltage(V DC)
Min. ambient temperature(°C)
No. of analogue outputs
No. of outputs (max.)
No. of relay outputs (max.)
Operating voltage (range)
Operating voltage(V DC)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Series (PLC)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes