Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Current consumption (mA) | Display | IP rating | Manufacturer part # | Max. operating voltage (V DC) | Min. ambient temperature (°C) | Min. operating voltage (V DC) | Operating voltage (range) | Operating voltage (V DC) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Real-time clock | Series (PLC) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,114.84 € | 1 | 52 Days | +70 | - | Yes | IP20|IP65 | 6AG11232DB032AX0 | - | -20 | - | - | - | 116 | 141 | - | Yes | - | 6 AG 1123-2 DB 03-2 AX0 | - | ||
1,914.84 € | 1 | 52 Days | +50 | - | Yes | IP20|IP65 | 6AG11232GA032AX0 | - | -20 | - | - | - | 158 | 214 | - | Yes | - | 6 AG 1123-2 GA 03-2 AX0 | - | ||
1,843.13 € | 1 | 66 Days | +50 | - | Yes | IP20|IP65 | 6AG11232GB032AX0 | - | -20 | - | - | - | 158 | 214 | - | Yes | - | 6 AG 1123-2 GB 03-2 AX0 | - | ||
2,941.17 € | 1 | 52 Days | +50 | - | Yes | IP20|IP65 | 6AG11232JB032AX0 | - | -20 | - | - | - | 182 | 267 | - | Yes | - | 6 AG 1123-2 JB 03-2 AX0 | - | ||
4,087.25 € | 1 | Available | 52 Days | +50 | - | Yes | IP20|IP65 | 6AG11232MA032AX0 | - | -10 | - | - | - | 245 | 330 | - | Yes | - | 6 AG 1123-2 MA 03-2 AX0 | - | |
4,087.25 € | 1 | Available | 52 Days | +50 | - | Yes | IP20|IP65 | 6AG11232MB032AX0 | - | -10 | - | - | - | 245 | 330 | - | Yes | - | 6 AG 1123-2 MB 03-2 AX0 | - | |
2,627.45 € | 1 | 52 Days | +60 | - | Yes | IP20|IP65 | 6AG11240GC014AX0 | - | 0 | - | - | - | 158 | 214 | - | Yes | - | 6 AG 1124-0 GC 01-4 AX0 | - | ||
3,954.07 € | 1 | 52 Days | +70 | - | Yes | IP20|IP65 | 6AG11240GC132AX0 | - | -30 | - | - | - | 158 | 214 | - | Yes | - | 6 AG 1124-0 GC 13-2 AX0 | - | ||
4,323.81 € | 1 | 52 Days | +60 | - | Yes | IP20|IP65 | 6AG11240JC014AX0 | - | 0 | - | - | - | 190 | 274 | - | Yes | - | 6 AG 1124-0 JC 01-4 AX0 | - | ||
5,578.71 € | 1 | 66 Days | +60 | - | Yes | IP20|IP65 | 6AG11240MC014AX0 | - | 0 | - | - | - | 241 | 330 | - | Yes | - | 6 AG 1124-0 MC 01-4 AX0 | - | ||
2,867.23 € | 1 | 67 Days | +60 | - | Yes | IP20|IP65 | 6AG11241GC014AX0 | - | 0 | - | - | - | 204 | 308 | - | Yes | - | 6 AG 1124-1 GC 01-4 AX0 | - | ||
4,565.83 € | 1 | 52 Days | +60 | - | Yes | IP20|IP65 | 6AG11241JC014AX0 | - | 0 | - | - | - | 230 | 362 | - | Yes | - | 6 AG 1124-1 JC 01-4 AX0 | - | ||
5,791.60 € | 1 | 52 Days | +60 | - | Yes | IP20|IP65 | 6AG11241MC014AX0 | - | 0 | - | - | - | 289 | 454 | - | Yes | - | 6 AG 1124-1 MC 01-4 AX0 | - | ||
4,644.76 € | 1 | Available | 52 Days | +60 | - | - | IP66|IP20 | 6AG21240GC131AX0 | 28.8 | -30 | 19.2 | 19.2 - 28.8 V DC | 28.8 | 158 | 214 | 67 | Yes (hardware) | - | 6AG2124-0GC13-1AX0 | - | |
6,649.85 € | 1 | 6 Days | - | 1300 | - | - | 6AV21240QC130AX0 | - | - | - | - | - | - | 415 | - | - | Siemens-HMI | 6 AV 2124-0 QC 13-0 AX0 | - | ||
5,238.09 € | 1 | 6 Days | - | 1500 | - | - | 6AV21240QC240AX0 | - | - | - | - | - | - | 396 | - | - | Siemens-HMI | 6 AV 2124-0 QC24-0AX0 | Prepared for support arm without extension elements | ||
5,170.87 € | 1 | 6 Days | - | 1500 | - | - | 6AV21240QC240BX0 | - | - | - | - | - | - | 396 | - | - | Siemens-HMI | 6 AV 2124-0 QC24-0BX0 | Prepared for support arm and extension elements | ||
5,238.09 € | 1 | 6 Days | - | 1500 | - | - | 6AV21240QC241AX0 | - | - | - | - | - | - | 396 | - | - | Siemens-HMI | 6 AV 2124-0 QC 24-1 AX0 | Prepared for the base and extension elements | ||
6,201.68 € | 1 | 6 Days | - | 1500 | - | - | 6AV21240UC240AX0 | - | - | - | - | - | - | 462 | - | - | Siemens-HMI | 6 AV 2124-0 UC24-0AX0 | Prepared for support arm without extension elements | ||
6,089.64 € | 1 | 6 Days | - | 1500 | - | - | 6AV21240UC240BX0 | - | - | - | - | - | - | 462 | - | - | Siemens-HMI | 6 AV 2124-0 UC24-0BX0 | Prepared for support arm and extension elements | ||
6,089.64 € | 1 | 6 Days | - | 1500 | - | - | 6AV21240UC241AX0 | - | - | - | - | - | - | 462 | - | - | Siemens-HMI | 6 AV 2124-0 UC 24-1 AX0 | Prepared for the base and extension elements | ||
7,165.27 € | 1 | 16 Days | - | 1800 | - | - | 6AV21240XC240AX0 | - | - | - | - | - | - | 527 | - | - | Siemens-HMI | 6 AV 2124-0 XC24-0AX0 | Prepared for support arm without extension elements | ||
7,035.29 € | 1 | 48 Days | - | 1800 | - | - | 6AV21240XC240BX0 | - | - | - | - | - | - | 527 | - | - | Siemens-HMI | 6 AV 2124-0 XC24-0BX0 | Prepared for support arm and extension elements | ||
7,613.44 € | 1 | 47 Days | - | 1800 | - | - | 6AV21240XC241AX0 | - | - | - | - | - | - | 527 | - | - | Siemens-HMI | 6 AV 2124-0 XC 24-1 AX0 | Prepared for the base and extension elements | ||
1,870.03 € | 1 | 6 Days | - | 500 | - | - | 6AV21241GC010AX0 | - | - | - | - | - | - | 308 | - | - | Siemens-HMI | 6 AV 2124-1 GC01-0AX0 | - | ||
3,158.55 € | 1 | 16 Days | - | 750 | - | - | 6AV21241JC010AX0 | - | - | - | - | - | - | 362 | - | - | Siemens-HMI | 6 AV 2124-1 JC01-0AX0 | - | ||
4,032.49 € | 1 | 6 Days | - | 850 | - | - | 6AV21241MC010AX0 | - | - | - | - | - | - | 454 | - | - | Siemens-HMI | 6 AV 2124-1 MC01-0AX0 | - | ||
2,246.49 € | 1 | 16 Days | - | 500 | - | IP66K | 6AV21448GC100AA0 | - | - | - | - | - | - | 214 | - | - | Siemens-HMI | 6 AV 2144-8 GC10-0AA0 | - | ||
4,509.80 € | 1 | 16 Days | - | 850 | - | IP66K | 6AV21448MC100AA0 | - | - | - | - | - | - | 330 | - | - | Siemens-HMI | 6 AV 2144-8 MC10-0AA0 | - |
Loading...
Product type | PLC display |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Current consumption(mA)
Display
IP rating
Manufacturer part #
Max. operating voltage(V DC)
Min. ambient temperature(°C)
Min. operating voltage(V DC)
Operating voltage (range)
Operating voltage(V DC)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Real-time clock
Series (PLC)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes