PLC cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RK19015AA00
3RX90120AA00
3RX90160AA00
3RX90170AA00
3RX90260AA00
3RX90270AA00
6AG19601AA047AA0
6AG19601AA047BA0
6AG19601AA047KA0
6AG19720BB122XA0
6AV21815AF020AX0
6AV21815AF050AX0
6AV21815AF080AX0
6AV21815AF100AX0
6AV21815AF150AX0
6AV21815AF250AX0
6ES71942LH020AD0
6ES71942MH020AD0
6ES71946KA000XA0
6ES74681CB000AA0
6ES74681CF000AA0
6ES76483AF000XA0
6ES79014BD000XA0
6ES79230BA500CB0
6ES79230BB000CB0
6ES79230BB000DB0
6ES79230BB500CB0
6ES79230BC000CB0
6ES79230BC000DB0
6ES79230BC500CB0
6ES79230BC500DB0
6ES79230BD000CB0
6ES79230BD000DB0
6ES79230BE000CB0
6ES79230BF000CB0
6ES79230BF000DB0
6ES79230BG500CB0
6ES79230BG500DB0
6ES79230BJ000CB0
6ES79230BJ000DB0
6ES79230CB000CB0
6ES79230CB000DB0
6ES79235BA500CB0
6ES79235BA500EB0
6ES79235BB000CB0
6ES79235BB000DB0
6ES79235BB000EB0
6ES79235BB500CB0
6ES79235BB500EB0
6ES79235BC000CB0
6ES79235BC000DB0
6ES79235BC000EB0
6ES79235BC500CB0
6ES79235BC500DB0
6ES79235BC500EB0
6ES79235BD000CB0
6ES79235BD000DB0
6ES79235BD000EB0
6ES79235BE000CB0
6ES79235BE000DB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) IP rating Manufacturer part # Max. operating voltage
(V)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
No. of analogue inputs Operating voltage (range) Operating voltage
(V)
Product size (length)
(m)
Product size (height)
(mm)
Product size (width)
(mm)
Series (PLC) Type (manufacturer type) Type (misc.)

94.11 €

1 9 Days ---3RK19015AA00------1.5---3RK 1901-5 AA00-

3,678.43 €

1 Available 11 Days ---3RX90120AA00------1000---3 RX 9012-0 AA00-

7,996.32 €

1 Available 11 Days ---3RX90160AA00------1000---3 RX 9016-0 AA00-

858.12 €

1 Available 11 Days ---3RX90170AA00------100---3 RX 9017-0 AA00-

8,514.48 €

1 Available 11 Days ---3RX90260AA00------1000---3 RX 9026-0 AA00-

884.35 €

1 Available 11 Days ---3RX90270AA00------100---3 RX 9027-0 AA00-

184.87 €

1 39 Days -Synchronization module-6AG19601AA047AA0------1---6 AG 1960-1 AA 04-7 AA0-

257.69 €

1 39 Days -Synchronization module-6AG19601AA047BA0------2---6 AG 1960-1 AA 04-7 BA0-

285.72 €

1 40 Days -Synchronization module-6AG19601AA047KA0------10---6 AG 1960-1 AA 04-7 KA0-

128.84 €

1 51 Days +70--6AG19720BB122XA0--25--------6 AG 1972-0 BB 12-2 XA0-

196.07 €

1 6 Days ---6AV21815AF020AX0---------Siemens-HMI6 AV 2181-5 AF02-0AX0-

224.08 €

1 6 Days ---6AV21815AF050AX0---------Siemens-HMI6 AV 2181-5 AF05-0AX0-

296.92 €

1 6 Days ---6AV21815AF080AX0---------Siemens-HMI6 AV 2181-5 AF08-0AX0-

323.81 €

1 3 Days ---6AV21815AF100AX0---------Siemens-HMI6 AV 2181-5 AF10-0AX0-

391.04 €

1 6 Days ---6AV21815AF150AX0---------Siemens-HMI6 AV 2181-5 AF15-0AX0-

487.40 €

1 6 Days ---6AV21815AF250AX0---------Siemens-HMI6 AV 2181-5 AF25-0 AX0-

33.60 €

1 41 Days +80Bus cable ET-Connection M8IP65|IP676ES71942LH020AD0--40----0.2---6 IT 7194-2 LH02-0AD02 x M8 socket. 4-pin. shielded

44.81 €

1 44 Days +80Bus cable ET-Connection M8IP65|IP676ES71942MH020AD0--40----0.2---6 IT 7194-2 MH02-0AD02 x M8 socket. 4-pin. shielded

26.88 €

1 6 Days +80-IP676ES71946KA000XA0--50----0.19---6 IT 7194-6 KA00-0XA0-

599.44 €

1 11 Days ---6ES74681CB000AA0------10---6 IT 7468-1 CB00-0AA0-

1,634.73 €

1 12 Days ---6ES74681CF000AA0------50---6 IT 7468-1 CF00-0AA0-

93.68 €

1 Available 23 Days ---6ES76483AF000XA0-------2044-6 IT 7648-3 AF00-0XA0-

169.43 €

1 Available 6 Days ---6ES79014BD000XA0------3---6 IT 7901-4 BD00-0XA0Sub-D

23.52 €

1 6 Days +60--6ES79230BA500CB060024-24 - 60 V600.5---6ES7923-0BA50-0CB0Round cable

24.64 €

1 6 Days +60--6ES79230BB000CB060024-24 - 60 V601---6ES7923-0BB00-0CB0Round cable

31.36 €

1 6 Days +60--6ES79230BB000DB060024-24 - 60 V601---6ES7923-0BB00-0DB0Round cable

24.64 €

1 6 Days +60--6ES79230BB500CB060024-24 - 60 V601.5---6 IT 7923-0 BB50-0CB0Round cable

26.88 €

1 6 Days +60--6ES79230BC000CB060024-24 - 60 V602---6ES7923-0BC00-0CB0Round cable

38.08 €

1 6 Days +60--6ES79230BC000DB060024-24 - 60 V602---6ES7923-0BC00-0DB0Round cable

28.00 €

1 6 Days +60--6ES79230BC500CB060024-24 - 60 V602.5---6ES7923-0BC50-0CB0Round cable

39.20 €

1 6 Days +60--6ES79230BC500DB060024-24 - 60 V602.5---6ES7923-0BC50-0DB0Round cable

30.24 €

1 6 Days +60--6ES79230BD000CB060024-24 - 60 V603---6ES7923-0BD00-0CB0Round cable

41.44 €

1 6 Days +60--6ES79230BD000DB060024-24 - 60 V603---6ES7923-0BD00-0DB0Round cable

32.48 €

1 6 Days +60--6ES79230BE000CB060024-24 - 60 V604---6ES7923-0BE00-0CB0Round cable

38.08 €

1 6 Days +60--6ES79230BF000CB060024-24 - 60 V605---6 IT 7923-0 BF00-0CB0Round cable

58.53 €

1 Available 6 Days +60--6ES79230BF000DB060024-24 - 60 V605---6ES7923-0BF00-0DB0Round cable

44.81 €

1 6 Days +60--6ES79230BG500CB060024-24 - 60 V606.5---6ES7923-0BG50-0CB0Round cable

60.49 €

1 6 Days +60--6ES79230BG500DB060024-24 - 60 V606.5---6ES7923-0BG50-0DB0Round cable

51.53 €

1 6 Days +60--6ES79230BJ000CB060024-24 - 60 V608---6ES7923-0BJ00-0CB0Round cable

69.45 €

1 6 Days +60--6ES79230BJ000DB060024-24 - 60 V608---6 IT 7923-0 BJ00-0DB0Round cable

62.73 €

1 6 Days +60--6ES79230CB000CB060024-24 - 60 V6010---6ES7923-0CB00-0CB0Round cable

85.15 €

1 6 Days +60--6ES79230CB000DB060024-24 - 60 V6010---6ES7923-0CB00-0DB0Round cable

51.53 €

1 6 Days ---6ES79235BA500CB0---500--0.5---6 IT 7923-5 BA50-0CB0-

80.67 €

1 6 Days +60--6ES79235BA500EB060024-24 - 60 V600.5---6ES7923-5BA50-0EB0Round cable

54.89 €

1 6 Days ---6ES79235BB000CB0------1---6 IT 7923-5 BB00-0CB0-

62.73 €

1 6 Days ---6ES79235BB000DB0------1---6 IT 7923-5 BB00-0DB0-

82.91 €

1 6 Days +60--6ES79235BB000EB060024-24 - 60 V601---6ES7923-5BB00-0EB0Round cable

58.25 €

1 6 Days ---6ES79235BB500CB0------1.5---6 IT 7923-5 BB50-0CB0-

89.63 €

1 6 Days +60--6ES79235BB500EB060024-24 - 60 V601.5---6ES7923-5BB50-0EB0Round cable

60.49 €

1 6 Days ---6ES79235BC000CB0------2---6 IT 7923-5 BC00-0CB0-

69.45 €

1 6 Days ---6ES79235BC000DB0------2---6 IT 7923-5 BC00-0DB0-

94.11 €

1 6 Days +60--6ES79235BC000EB060024-24 - 60 V602---6ES7923-5BC00-0EB0Round cable

62.73 €

1 6 Days ---6ES79235BC500CB0------2.5---6 IT 7923-5 BC50-0CB0-

73.93 €

1 6 Days ---6ES79235BC500DB0------2.5---6 IT 7923-5 BC50-0DB0-

96.35 €

1 12 Days +60--6ES79235BC500EB060024-24 - 60 V602.5---6ES7923-5BC50-0EB0Round cable

67.21 €

1 6 Days ---6ES79235BD000CB0------3---6 IT 7923-5 BD00-0CB0-

78.43 €

1 6 Days ---6ES79235BD000DB0------3---6 IT 7923-5 BD00-0DB0-

100.83 €

1 6 Days +60--6ES79235BD000EB060024-24 - 60 V603---6 IT 7923-5 BD00-0EB0Round cable

71.69 €

1 6 Days ---6ES79235BE000CB0------4---6 IT 7923-5 BE00-0CB0-

87.39 €

1 6 Days ---6ES79235BE000DB0------4---6 IT 7923-5 BE00-0DB0-

Loading...

Basic information

Product type PLC cable

Tech Support