Transceiver plug-in

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6GK59911AD008AA0
6GK59911AD008FA0
6GK59911AE008AA0
6GK59911AE308AA0
6GK59911AF008AA0
6GK59911AF008FA0
6GK59921AG008AA0
6GK59921AM008AA0
6GK59921AM008FA0
6GK59921AN008AA0
6GK59921AP008AA0
6GK59931AT008AA0
6GK59931AU008AA0
6GK59931AV008AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Min. ambient temperature
(°C)
Type (manufacturer type) Weight
(g)

162.45 €

1 31 Days +85-40AD 00-8 AA0 6GK 5991-110

224.08 €

1 6 Days +85-406 GK 5991-1 AD 00-8 FA010

498.60 €

1 6 Days +85-406 GK 5991-1 AE 00-8 AA010

1,137.25 €

1 6 Days +85-406 GK 5991-1 AE 30-8 AA010

257.69 €

1 6 Days +85-406 GK 5991-1 AF 00-8 AA010

301.40 €

1 6 Days +85-406 GK 5991-1 AF 00-8 FA010

296.92 €

1 31 Days +85-406 GK 5992-1 AG 00-8 AA020

402.24 €

1 6 Days +85-40The 00-8 AA0 6GK 5992-110

480.67 €

1 6 Days +85-406 GK 5992-1 00-8 AT THE FA010

1,085.72 €

1 6 Days +85-406 GK 5992-1 to 00-8 AA010

1,675.07 €

1 6 Days +85-406 GK 5992-1 AP 00-8 AA010

498.60 €

1 32 Days +6006 GK 5993-1 at 00-8 AA010

895.24 €

1 41 Days +6006 GK 5993-1 AU 00-8 AA010

2,878.43 €

1 6 Days +6006 GK 5993-1 AV 00-8 AA010

Loading...

  1. 1

Basic information

IP rating IP20 Product size (height)(mm) 9 Product size (depth)(mm) 57
Product size (width)(mm) 14 Product type Transceiver plug-in

Tech Support