PLC digital input

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6ES74211FH200AA0
6ES74217BH010AB0
6ES74217DH000AB0
6ES75211BH000AB0
6ES75261BH000AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
No. of inputs (max.) No. of outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

749.57 €

1 11 Days 6ES74211FH200AA0-230-120-16-120 - 230 V AC-230-290252106 IT 7421-1 FH20-0AA0Screw/spring-loaded terminal

1,260.51 €

1 15 Days 6ES74217BH010AB0--24--16224 V DC (max)--24290252106 IT 7421-7 BH01-0AB0Screw/spring-loaded terminal

812.32 €

1 14 Days 6ES74217DH000AB060---2416-24 - 60 V60--290252106 IT 7421-7 DH00-0AB0Screw/spring-loaded terminal

252.09 €

1 7 Days 6ES75211BH000AB0--------------6 IT 7521-1 BH00-0AB0-

917.65 €

1 3 Days 6ES75261BH000AB0--------------6 IT 7526-1 BH00-0AB0-

Loading...

  1. 1

Basic information

No. of digital inputs (max.) 16 Product type PLC digital input

Tech Support