PLC fixing material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RK19010CB01
3RK19013QM10
3RK19013QM11
6AV21815AG800AX0
6AV66715CA000AX2
6ES76481AA500XG0
6ES77980DA020XA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) IP rating Manufacturer part # Max. operating voltage
(V AC)
Min. ambient temperature
(°C)
Operating voltage (range) Product size (height)
(mm)
Product size (width)
(mm)
Series (PLC) Type (manufacturer type)

26.88 €

1 11 Days +85-IP673RK19010CB01--25----3RK 1901-0 CB01

22.40 €

1 11 Days ---3RK19013QM10------3RK 1901-3 QM10

22.40 €

1 11 Days ---3RK19013QM11------3RK 1901-3 QM11

145.65 €

1 3 Days +80--6AV21815AG800AX0--40-317230Siemens-HMI6 AV 2181-5 AG80-0AX0

425.23 €

1 7 Days +55--6AV66715CA000AX2-0---Siemens-HMI6 AV 6671-5 CA00-0AX2

65.03 €

1 Available 37 Days -IPC227D40 USB and 20 LAN Pro Set SIMATIC PC-6ES76481AA500XG0------6 IT 7648-1 AA50-0XG0

108.93 €

1 Available 22 Days -Field PG M5/M4-6ES77980DA020XA0240-240 V AC (max)---6 IT 7798-0 AS02-0XA0

Loading...

  1. 1

Basic information

Product type PLC fixing material

Tech Support