Configure

PLC front panel connector

Part number:

Still undefined. 42 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Ambient temperature (max.)

    (°C)

    Manufacturer part #

    Max. operating voltage

    (V)

    Min. ambient temperature

    (°C)

    Min. operating voltage

    (V)

    Operating voltage (range)

    Operating voltage

    (V)

    Product size (length)

    (m)

    Type (manufacturer type)

    Type (misc.)

    Minimum order quantity
    +60
    6ES79223BC500AB0
    30
    0
    24
    24 - 30 V
    30
    2.5
    6ES7922-3BC50-0AB0
    Screw connector
    1 pieces
    +60
    6ES79223BC500AC0
    30
    0
    24
    24 - 30 V
    30
    2.5
    6ES7922-3BC50-0AC0
    Screw connector
    1 pieces
    +60
    6ES79223BC500AF0
    30
    0
    24
    24 - 30 V
    30
    2.5
    6ES7922-3BC50-0AF0
    -
    1 pieces
    +60
    6ES79223BC500AG0
    30
    0
    24
    24 - 30 V
    30
    2.5
    6ES7922-3BC50-0AG0
    -
    1 pieces
    +60
    6ES79223BD200AB0
    30
    0
    24
    24 - 30 V
    30
    3.2
    6 IT 7922-3 BD20-0AB0
    Screw connector
    1 pieces
    +60
    6ES79223BD200AC0
    30
    0
    24
    24 - 30 V
    30
    3.2
    6ES7922-3BD20-0AC0
    Screw connector
    1 pieces
    +60
    6ES79223BD200AF0
    30
    0
    24
    24 - 30 V
    30
    3.2
    6ES7922-3BD20-0AF0
    -
    1 pieces
    +60
    6ES79223BD200AG0
    30
    0
    24
    24 - 30 V
    30
    3.2
    6ES7922-3BD20-0AG0
    -
    1 pieces
    +60
    6ES79223BD200UB0
    30
    0
    24
    24 - 30 V
    30
    3.2
    6ES7922-3BD20-0UB0
    Screw connector
    1 pieces
    +60
    6ES79223BF000AB0
    30
    0
    24
    24 - 30 V
    30
    5
    6ES7922-3BF00-0AB0
    Screw connector
    1 pieces
    +60
    6ES79223BF000AC0
    30
    0
    24
    24 - 30 V
    30
    5
    6ES7922-3BF00-0AC0
    Screw connector
    1 pieces
    +60
    6ES79223BF000AF0
    30
    0
    24
    24 - 30 V
    30
    5
    6ES7922-3BF00-0AF0
    -
    1 pieces
    +60
    6ES79223BF000UB0
    30
    0
    24
    24 - 30 V
    30
    5
    6ES7922-3BF00-0UB0
    Screw connector
    1 pieces
    +60
    6ES79223BF000UC0
    30
    0
    24
    24 - 30 V
    30
    5
    6ES7922-3BF00-0UC0
    Screw connector
    1 pieces
    +60
    6ES79224BC500AD0
    30
    0
    24
    24 - 30 V
    30
    2.5
    6ES7922-4BC50-0AD0
    Screw connector
    1 pieces
    +60
    6ES79224BC500AE0
    30
    0
    24
    24 - 30 V
    30
    2.5
    6ES7922-4BC50-0AE0
    -
    1 pieces
    +60
    6ES79224BD200AD0
    30
    0
    24
    24 - 30 V
    30
    3.2
    6 IT 7922-4 BD20-0AD0
    Screw connector
    1 pieces
    +60
    6ES79224BD200AE0
    30
    0
    24
    24 - 30 V
    30
    3.2
    6ES7922-4BD20-0AE0
    -
    1 pieces
    +60
    6ES79224BD200UD0
    30
    0
    24
    24 - 30 V
    30
    3.2
    6ES7922-4BD20-0UD0
    Screw connector
    1 pieces
    +60
    6ES79224BF000AD0
    30
    0
    24
    24 - 30 V
    30
    5
    6ES7922-4BF00-0AD0
    Screw connector
    1 pieces
    +60
    6ES79224BF000AE0
    30
    0
    24
    24 - 30 V
    30
    5
    6ES7922-4BF00-0AE0
    -
    1 pieces
    +60
    6ES79224BF000UD0
    30
    0
    24
    24 - 30 V
    30
    5
    6ES7922-4BF00-0UD0
    Screw connector
    1 pieces
    -
    6ES79225BC500HC0
    -
    -
    -
    -
    -
    2.5
    6 IT 7922-5 BC50-0HC0
    -
    1 pieces
    -
    6ES79225BD200AB0
    -
    -
    -
    -
    -
    3.2
    6 IT 7922-5 BD20-0AB0
    -
    1 pieces
    -
    6ES79225BD200AC0
    -
    -
    -
    -
    -
    3.2
    6 IT 7922-5 BD20-0AC0
    -
    1 pieces
    -
    6ES79225BD200HB0
    -
    -
    -
    -
    -
    3.2
    6 IT 7922-5 BD20-0HB0
    -
    1 pieces
    -
    6ES79225BD200HC0
    -
    -
    -
    -
    -
    3.2
    6 IT 7922-5 BD20-0HC0
    -
    1 pieces
    -
    6ES79225BD200UB0
    -
    -
    -
    -
    -
    3.2
    6 IT 7922-5 BD20-0UB0
    -
    1 pieces
    -
    6ES79225BF000AB0
    -
    -
    -
    -
    -
    5
    6 IT 7922-5 BF00-0AB0
    -
    1 pieces
    -
    6ES79225BF000AC0
    -
    -
    -
    -
    -
    5
    6 IT 7922-5 BF00-0AC0
    -
    1 pieces
    -
    6ES79225BF000HB0
    -
    -
    -
    -
    -
    5
    6 IT 7922-5 BF00-0HB0
    -
    1 pieces
    -
    6ES79225BF000HC0
    -
    -
    -
    -
    -
    5
    6 IT 7922-5 BF00-0HC0
    -
    1 pieces
    -
    6ES79225BF000UC0
    -
    -
    -
    -
    -
    5
    6 IT 7922-5 BF00-0UC0
    -
    1 pieces
    -
    6ES79225BG500AC0
    -
    -
    -
    -
    -
    6.5
    6 IT 7922-5 BG50-0 AC0
    -
    1 pieces
    -
    6ES79225BG500UB0
    -
    -
    -
    -
    -
    6.5
    6 IT 7922-5 BG50-0UB0
    -
    1 pieces
    -
    6ES79225BJ000AB0
    -
    -
    -
    -
    -
    8
    6 IT 7922-5 BJ00-0AB0
    -
    1 pieces
    -
    6ES79225BJ000AC0
    -
    -
    -
    -
    -
    8
    6 IT 7922-5 BJ00-0AC0
    -
    1 pieces
    -
    6ES79225BJ000HC0
    -
    -
    -
    -
    -
    8
    6 IT 7922-5 BJ00-0HC0
    -
    1 pieces
    -
    6ES79225CB000AB0
    -
    -
    -
    -
    -
    10
    6 IT 7922-5 CB00-0AB0
    -
    1 pieces
    -
    6ES79225CB000AC0
    -
    -
    -
    -
    -
    10
    6 IT 7922-5 CB00-0AC0
    -
    1 pieces
    -
    6ES79225CB000HB0
    -
    -
    -
    -
    -
    10
    6 IT 7922-5 CB00-0HB0
    -
    1 pieces
    -
    6ES79225CB000HC0
    -
    -
    -
    -
    -
    10
    6 IT 7922-5 CB00-0HC0
    -
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    109.79 €
    ( 130.65 € )
    6 working days
    156.85 €
    ( 186.65 € )
    6 working days
    80.67 €
    ( 96.00 € )
    6 working days
    117.64 €
    ( 139.99 € )
    6 working days
    117.64 €
    ( 139.99 € )
    6 working days
    174.89 €
    ( 208.12 € )
    6 working days
    87.39 €
    ( 103.99 € )
    6 working days
    123.24 €
    ( 146.66 € )
    6 working days
    123.24 €
    ( 146.66 € )
    6 working days
    134.44 €
    ( 159.98 € )
    6 working days
    179.27 €
    ( 213.33 € )
    6 working days
    100.83 €
    ( 119.99 € )
    6 working days
    145.65 €
    ( 173.32 € )
    6 working days
    196.07 €
    ( 233.32 € )
    6 working days
    169.43 €
    ( 201.62 € )
    6 working days
    117.64 €
    ( 139.99 € )
    6 working days
    184.87 €
    ( 220.00 € )
    6 working days
    128.84 €
    ( 153.32 € )
    6 working days
    179.27 €
    ( 213.33 € )
    6 working days
    207.27 €
    ( 246.65 € )
    6 working days
    145.65 €
    ( 173.32 € )
    6 working days
    207.68 €
    ( 247.14 € )
    6 working days
    145.65 €
    ( 173.32 € )
    6 working days
    130.71 €
    ( 155.54 € )
    6 working days
    141.61 €
    ( 168.52 € )
    6 working days
    147.05 €
    ( 174.99 € )
    6 working days
    163.96 €
    ( 195.11 € )
    6 working days
    136.17 €
    ( 162.04 € )
    6 working days
    136.17 €
    ( 162.04 € )
    6 working days
    158.49 €
    ( 188.60 € )
    6 working days
    163.96 €
    ( 195.11 € )
    6 working days
    201.67 €
    ( 239.99 € )
    6 working days
    180.36 €
    ( 214.63 € )
    6 working days
    169.43 €
    ( 201.62 € )
    6 working days
    145.65 €
    ( 173.32 € )
    6 working days
    153.03 €
    ( 182.11 € )
    6 working days
    179.27 €
    ( 213.33 € )
    6 working days
    251.40 €
    ( 299.17 € )
    6 working days
    151.25 €
    ( 179.99 € )
    6 working days
    190.47 €
    ( 226.66 € )
    6 working days
    207.27 €
    ( 246.65 € )
    98 working days
    283.12 €
    ( 336.91 € )
    6 working days