Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Product size (length) (m) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
34.72 € | 1 | 12 Days | 6ES71942LH020AA0 | 0.19 | 6 IT 7194-2 LH02-0AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
33.60 € | 1 | 12 Days | 6ES71942LH030AA0 | 0.3 | 6 IT 7194-2 LH 03-0 AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
39.20 € | 1 | 41 Days | 6ES71942LH030AB0 | 0.3 | 6 IT 7194-2 LH 03-0 from 0 | 2 x M 8 plugs. angled. 4-pin. shielded | ||
43.35 € | 1 | Available | 41 Days | 6ES71942LH100AA0 | 1 | 6 IT 7194-2 LH10-0AA0 | 2 x M 8 plugs. 4-pin. shielded | |
45.93 € | 1 | 41 Days | 6ES71942LH200AA0 | 2 | 6 IT 7194-2 LH20-0AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
51.53 € | 1 | 41 Days | 6ES71942LH200AB0 | 2 | 6 IT 7194-2 LH20-0AB0 | 2 x M 8 plugs. angled. 4-pin. shielded | ||
40.32 € | 1 | 41 Days | 6ES71942LH200AC0 | 2 | 6 IT 7194-2 LH20-0AC0 | 1 x M8 connector. 4-pin. shielded | ||
60.49 € | 1 | 11 Days | 6ES71942LH500AA0 | 5 | 6 IT 7194-2 LH50-0AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
67.21 € | 1 | 41 Days | 6ES71942LH500AB0 | 5 | 6 IT 7194-2 LH50-0AB0 | 2 x M 8 plugs. angled. 4-pin. shielded | ||
53.77 € | 1 | 41 Days | 6ES71942LH500AC0 | 5 | 6 IT 7194-2 LH50-0 AC0 | 1 x M8 connector. 4-pin. shielded | ||
82.91 € | 1 | 11 Days | 6ES71942LN100AA0 | 10 | 6 IT 7194-2 LN10-0AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
91.87 € | 1 | 41 Days | 6ES71942LN100AB0 | 10 | 6 IT 7194-2 LN10-0AB0 | 2 x M 8 plugs. angled. 4-pin. shielded | ||
78.43 € | 1 | 41 Days | 6ES71942LN100AC0 | 10 | 6 IT 7194-2 LN10-0AC0 | 1 x M8 connector. 4-pin. shielded | ||
117.64 € | 1 | 41 Days | 6ES71942LN150AA0 | 15 | 6 IT 7194-2 LN15-0AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
109.79 € | 1 | 41 Days | 6ES71942LN150AC0 | 15 | 6 IT 7194-2 LN15-0 AC0 | 1 x M8 connector. 4-pin. shielded | ||
41.44 € | 1 | 41 Days | 6ES71942MH020AA0 | 0.19 | 6 IT 7194-2 MH02-0AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
50.41 € | 1 | 41 Days | 6ES71942MH030AB0 | 0.3 | 6 IT 7194-2 MH 03-0 from 0 | 2 x M 8 plugs. angled. 4-pin. shielded | ||
51.53 € | 1 | 41 Days | 6ES71942MH100AA0 | 1 | 6 IT 7194-2 MH10-0AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
56.01 € | 1 | 41 Days | 6ES71942MH100AB0 | 1 | 6 IT 7194-2 MH10-0AB0 | 2 x M 8 plugs. angled. 4-pin. shielded | ||
58.53 € | 1 | 42 Days | 6ES71942MH200AA0 | 2 | 6 IT 7194-2 MH20-0AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
48.17 € | 1 | 41 Days | 6ES71942MH200AC0 | 2 | 6 IT 7194-2 MH20-0AC0 | M8 plug. 4-pin. shielded | ||
69.45 € | 1 | 42 Days | 6ES71942MH500AA0 | 5 | 6 IT 7194-2 MH50-0AA0 | 2 x M 8 plugs. 4-pin. shielded | ||
85.15 € | 1 | 41 Days | 6ES71942MH500AB0 | 5 | 6 IT 7194-2 MH50-0AB0 | 2 x M 8 plugs. angled. 4-pin. shielded | ||
67.21 € | 1 | 26 Days | 6ES71942MH500AC0 | 5 | 6 IT 7194-2 MH50-0 AC0 | 1 x M8 connector. 4-pin. shielded | ||
114.37 € | 1 | Available | 41 Days | 6ES71942MN100AA0 | 10 | 6 IT 7194-2 MN10-0AA0 | 2 x M 8 plugs. 4-pin. shielded | |
119.83 € | 1 | Available | 41 Days | 6ES71942MN100AB0 | 10 | 6 IT 7194-2 MN10-0AB0 | 2 x M 8 plugs. angled. 4-pin. shielded | |
103.07 € | 1 | 41 Days | 6ES71942MN100AC0 | 10 | 6 IT 7194-2 MN10-0AC0 | 1 x M8 connector. 4-pin. shielded | ||
153.03 € | 1 | Available | 12 Days | 6ES71942MN150AA0 | 15 | 6 IT 7194-2 MN15-0AA0 | 2 x M 8 plugs. 4-pin. shielded | |
158.49 € | 1 | 42 Days | 6ES71942MN150AB0 | 15 | 6 IT 7194-2 MN15-0AB0 | 2 x M 8 plugs. angled. 4-pin. shielded | ||
141.61 € | 1 | Available | 26 Days | 6ES71942MN150AC0 | 15 | 6 IT 7194-2 MN15-0 AC0 | 1 x M8 connector. 4-pin. shielded |
Loading...
Ambient temperature (max.)(°C) | +80 | Compatible with (details) | ET-Connection M8 | IP rating | IP65|IP67 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -40 | Product type | PLC bus cable |