PLC electronics board

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6AG11366DB002CA0
6AG11957KF002XA0
6AG19612BA317AA0
6AG19613BA017AA0
6AG19613BA214AX0
6AG19613BA217AX0
6ES71366DC000CA0
6ES71366RA000BF0
6ES71414BF000AB0
6ES71414BH000AA0
6ES71424BD000AA0
6ES71434BF000AA0
6ES71434BF500AA0
6ES71444FF010AB0
6ES71444JF000AB0
6ES71444PF000AB0
6ES71454FF000AB0
6ES71454GF000AB0
6ES71474JD000AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Fitting type (details) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of outputs (max.) Operating voltage
(V)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Type (manufacturer type)

818.77 €

1 Available 76 Days +60Front Mounting. rack-mounting. rail mountingIP206AG11366DB002CA0-25-4--731558-6 AG 1136-6 DB00-2CA0

476.19 €

1 52 Days +60--6AG11957KF002XA0-25--------6 AG 1195-7 KF00-2XA0

453.65 €

1 Available 51 Days ---6AG19612BA317AA0---24-----6 AG1961-2BA 31-7 AA0

565.83 €

1 52 Days +70--6AG19613BA017AA0-25--------6AG1961-3BA01-7AA0

413.44 €

1 66 Days ---6AG19613BA214AX0---24-----6 AG1961-3BA21-4 AX0

543.41 €

1 51 Days +70--6AG19613BA217AX0-40--24-----6 AG1961-3BA21-7 AX0

375.35 €

1 7 Days -Rack mounting || rail mounting-6ES71366DC000CA0--8--73--ET 2006 IT 7136-6 DC00-0CA0

151.25 €

1 7 Days -Front Mounting |||| rail mounting rack mounting.-6ES71366RA000BF0--1--73--ET 2006 IT 7136-6 RA00-0BF0

190.47 €

1 8 Days -Front Mounting Rail Mounting | | | | wall mountingIP65/676ES71414BF000AB0-8-30|24|28.8-130-35ET 2006 IT 7141-4 BF00-0AB0

151.25 €

1 8 Days -Front Mounting Rail Mounting | | | | wall mountingIP65/676ES71414BH000AA0-16-30|24|28.8-130-35ET 2006 IT 7141-4 BH00-0AA0

112.04 €

1 7 Days -Front Mounting Rail Mounting | | | | wall mountingIP65/676ES71424BD000AA0--4-28.8130-35ET 2006 IT 7142-4 BD00-0AA0

179.27 €

1 7 Days -Front Mounting Rail Mounting | | | | wall mountingIP65/676ES71434BF000AA0-4830|24|28.8----ET 2006 IT 7143-4 BF00-0AA0

123.24 €

1 28 Days -Front Mounting Rail Mounting | | | | wall mountingIP65/676ES71434BF500AA0-4430|24|28.8----ET 2006 IT 7143-4 BF50-0AA0

341.73 €

1 7 Days -Front Mounting Rail Mounting | | | | wall mounting-6ES71444FF010AB0-----130--ET 2006 IT 7144-4 FF01-0AB0

357.43 €

1 66 Days -Front Mounting Rail Mounting | | | | wall mounting-6ES71444JF000AB0-----130--ET 2006 IT 7144-4 JF00-0AB0

615.12 €

1 7 Days -Front Mounting Rail Mounting | | | | wall mounting-6ES71444PF000AB0-----130--ET 2006 IT 7144-4 PF00-0AB0

375.35 €

1 7 Days -Front Mounting Rail Mounting | | | | wall mountingIP65/676ES71454FF000AB0----28.8130-35ET 2006 IT 7145-4 FF00-0AB0

357.43 €

1 7 Days -Front Mounting Rail Mounting | | | | wall mountingIP65/676ES71454GF000AB0----28.8130-35ET 2006 IT 7145-4 GF00-0AB0

375.35 €

1 7 Days -Front Mounting Rail Mounting | | | | wall mountingIP65/676ES71474JD000AB0----28.8--35ET 2006 IT 7147-4 JD00-0AB0

Loading...

  1. 1

Basic information

Product type PLC electronics board

Tech Support