PLC add-on module【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RK14088KE000AA2
3RK14088KG000AA2
3RK19011GA01
3RK19011MX02
6AG10551CB007BA2
6AG10551HB007BA2
6AG10551MB007BA2
6AG10551MD007BA2
6AG10551MM007BA2
6AG10551NB107BA2
6AG11316BF007CA0
6AG11386CG002BA0
6AG11386DB002BB1
6AG11936BP007BA0
6AG11936BP007BA1
6AG11936BP007DA0
6AG11936BP007DA1
6AG11936BP202BF0
6AG11936BP207BA0
6AG11936BP207BB0
6AG11936BP207BB1
6AG11936BP207DA0
6AG11936BP207DC0
6AG11936BP407BA1
6AG11936BP407DA1
6AG11971LB004XA0
6AG12151HG402XB0
6AG12211BF322XB0
6AG12211BH322XB0
6AG12211BH324XB0
6AG12213AD305XB0
6AG12213BD305XB0
6AG12221BF324XB0
6AG12221HH322XB0
6AG12221HH324XB0
6AG12221XF322XB0
6AG12230BD304XB0
6AG12231BH322XB0
6AG12231BH324XB0
6AG12231BL322XB0
6AG12231BL324XB0
6AG12231PH324XB0
6AG12231PL322XB0
6AG12231PL324XB0
6AG12231QH322XB0
6AG12231QH324XB0
6AG12266BA325XB0
6AG12266DA325XB0
6AG12314HD324XB0
6AG12315PD324XB0
6AG12315PF322XB0
6AG12315PF324XB0
6AG12324HA304XB0
6AG12324HD322XB0
6AG12324HD324XB0
6AG12344HE322XB0
6AG12344HE324XB0
6AG12411AH322XB0
6AG12411CH305XB1
6AG12411CH322XB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Compatible with (details) Current consumption
(mA)
Display Fitting type (details) Interface(s) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Max. operating voltage
(V AC)
Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Permanent current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Short-circuit-proofing Type (manufacturer type) Type (misc.)

179.27 €

1 9 Days +70----DIN rail/wall mounting--IP203RK14088KE000AA2----25----------------22.586--3RK 1408-8 KE00-0AA2Ground fault detection modules - modules with special functions

168.05 €

1 10 Days +70----DIN rail/wall mounting--IP203RK14088KG000AA2----25----------------22.586--3RK 1408-8 KG00-0AA2Ground fault detection modules - modules with special functions

251.40 €

1 11 Days +85----DIN rail/wall mounting--IP673RK19011GA01----25----------------4525--3RK1901-1GA01Overvoltage protection module - Modules with special functions

151.25 €

1 23 Days --------IP673RK19011MX02------------------------3RK1901-1MX02-

289.68 €

1 Available 51 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551CB007BA2--28.8-40--20.4--444-420.4 - 28.8 V DC--28.80.3-35.558--6AG1055-1CB00-7BA2Screw connector

294.05 €

1 Available 51 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551HB007BA2----40-----4444-------35.558--6 AG 1055-1 HB 00-7BA2Screw connector

294.05 €

1 Available 51 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551MB007BA2----40-----4444-------35.558--6AG1055-1MB00-7BA2Screw connector

348.72 €

1 Available 51 Days +70----On top hat rail 35 mm. 2 division units wide--IP206AG10551MD007BA2----40---2--2---------35.558--6 AG 1055-1 MD 00-7BA2Screw connector

509.80 €

1 67 Days +70----On top hat rail 35 mm. 2 division units wide---6AG10551MM007BA2----40----2--2--------35.558--6AG1055-1MM00-7BA2Screw connector

479.89 €

1 Available 66 Days +70----On top hat rail 35 mm. 4 division units wide--IP206AG10551NB107BA2----40-----8888-------71.558--6AG1055-1NB10-7BA2Screw connector

202.21 €

1 51 Days +70-Type BU A0--Front Mounting. rack-mounting. rail mounting--IP206AG11316BF007CA0----40-----8---------731558--6 AG 1131-6 BF 00-7CA0-

677.87 €

1 51 Days +60--------6AG11386CG002BA0----40-----4-6-------731558--6 AG 1138-6 CG00-2BA0-

845.93 €

1 51 Days +60-------IP206AG11386DB002BB1----40-----2-2--------20---6 AG 1138-6 DB00-2BB1-

62.87 €

1 Available 76 Days +70----Front Mounting. rack-mounting. rail mounting---6AG11936BP007BA0----40---------------1171535--6 AG 1193-6 BP 00-7BA0-

74.07 €

1 51 Days +70----Front Mounting. rack-mounting. rail mounting---6AG11936BP007BA1----40---------------1171535--6 AG 1193-6 BP 00-7BA1-

95.85 €

1 Available 72 Days +70----Front Mounting. rack-mounting. rail mounting---6AG11936BP007DA0----40---------------1171535--6 AG 1193-6 BP 00-7DA0-

117.64 €

1 51 Days +70----Front Mounting. rack-mounting. rail mounting---6AG11936BP007DA1----40---------------1171535--6 AG 1193-6 BP 00-7DA1-

73.93 €

1 51 Days +60----Front Mounting. rack-mounting. rail mounting---6AG11936BP202BF0----25---------------1172035--6 AG 1193-6 BP 20-2 BF0-

73.93 €

1 51 Days +70----Front Mounting. rack-mounting. rail mounting---6AG11936BP207BA0----40---------------1411535--6 AG 1193-6 BP 20-7 BA0-

73.93 €

1 51 Days +70----Front Mounting. rack-mounting. rail mounting---6AG11936BP207BB0----40---------------1172035--6 AG 1193-6 BP 20-7 BB0-

76.17 €

1 51 Days +70----Front Mounting. rack-mounting. rail mounting---6AG11936BP207BB1----40---------------1172035--6 AG 1193-6 BP 20-7 BB1-

114.37 €

1 Available 51 Days +70--------6AG11936BP207DA0----40---------------1411535--6 AG 1193-6 BP 20-7 DA0-

114.37 €

1 Available 51 Days +60----Front Mounting. rack-mounting. rail mounting---6AG11936BP207DC0----40---------------11720---6 AG 1193-6 BP 20-7 DC 0-

94.11 €

1 51 Days +70----Front Mounting. rack-mounting. rail mounting---6AG11936BP407BA1----40---------------1411535--6 AG 1193-6 BP210LC-6 BA1-

134.44 €

1 51 Days +70----Front Mounting. rack-mounting. rail mounting---6AG11936BP407DA1----40---------------1411535--6 AG 1193-6 BP210LC-6 DA1-

1,047.61 €

1 51 Days +60--------6AG11971LB004XA0---0---------------12540130--6 AG 1197-1 LB00-4XA0Via bus module

1,452.79 €

1 51 Days +70-----1--6AG12151HG402XB0----40--------10-------45---6 AG 1215-1 HG 380 XB0-

274.49 €

1 51 Days +70-------IP206AG12211BF322XB0----40---------------1004575--6 AG 1221-1 BF 32-2 XB0-

599.44 €

1 66 Days +70-------IP206AG12211BH322XB0----40---------------1007075--6 AG 1221-1 BH 32-2 XB0-

346.21 €

1 52 Days +60-------IP206AG12211BH324XB0----20---------------100-75--6 AG 1221-1 BH 32-4 XB0-

179.27 €

1 51 Days +60--------6AG12213AD305XB0----40---------------627021--6 AG 1221-3 AD30-5 XB0-

196.07 €

1 51 Days +60--------6AG12213BD305XB0----40---------------624521--6 AG 1221-3 BD30-5 XB0-

218.48 €

1 51 Days +60-------IP206AG12221BF324XB0----20---------------1004575--6 AG 1222-1 BF 32-4 XB0-

420.87 €

1 Available 67 Days +70-------IP206AG12221HH322XB0----40--------16------1004575--6 AG 1222-1 HH 32-2 XB0-

355.27 €

1 Available 51 Days +60-------IP206AG12221HH324XB0----20--------16------10011075--6 AG 1222-1 HH 32-4 XB0-

425.23 €

1 Available 51 Days +70-------IP206AG12221XF322XB0----40--------8------1009075--6 AG 1222-1 XF 32-2 XB0Changeover contact

128.84 €

1 52 Days +60--------6AG12230BD304XB0----20---------------62-21--6 AG 1223-0 BD 30-4 XB0-

554.63 €

1 51 Days +70--------6AG12231BH322XB0----40---------------1003875--6 AG 1223-1 BH 32-2 XB0-

346.21 €

1 51 Days +60--------6AG12231BH324XB0----20---------------1004575--6 AG 1223-1 BH 32-4 XB0-

805.60 €

1 51 Days +70--------6AG12231BL322XB0----40---------------1003075--6 AG 1223-1 BL32-2 XB0-

547.89 €

1 51 Days +60--------6AG12231BL324XB0----20---------------10011075--6 AG 1223-1 BL 32-4 XB0-

355.27 €

1 Available 52 Days +60--------6AG12231PH324XB0----20--------8------1009075--6 AG 1223-1 PH 32-4 XB0-

775.04 €

1 Available 73 Days +70--------6AG12231PL322XB0----40--------16------1004575--6 AG 1223-1 PL 32-2 XB0-

545.48 €

1 66 Days +60--------6AG12231PL324XB0----20--------16------1009075--6 AG 1223-1 PL 32-4 XB0-

726.93 €

1 Available 51 Days +70--------6AG12231QH322XB0----40--------8------10011075--6 AG 1223-1 QH 32-2 XB0-

595.76 €

1 Available 51 Days +60--------6AG12231QH324XB0----20--------8------1004575--6 AG 1223-1 QH 32-4 XB0-

584.83 €

1 Available 51 Days +55-------IP206AG12266BA325XB0----25---------------1003075--6 AG 1226-6 BA32-5XB0-

584.83 €

1 Available 51 Days +55-------IP206AG12266DA325XB0----25---------------1003875--6 AG 1226-6 AS32-5XB0-

442.57 €

1 66 Days ---------6AG12314HD324XB0-------------------10045---6 AG 1231-4 HD 32-4 XB0-

716.01 €

1 Available 51 Days ---------6AG12315PD324XB0-------------------10045---6 AG 1231-5 PD 32-4 XB0-

1,142.33 €

1 Available 51 Days +70--------6AG12315PF322XB0----25---------------100----6 AG 1231-5 PF 32-2 XB0-

1,113.92 €

1 Available 51 Days ---------6AG12315PF324XB0-------------------100110---6 AG 1231-5 PF 32-4 XB0-

190.47 €

1 51 Days +60--------6AG12324HA304XB0----20---------------6211021--6 AG 1232-4 HA 30-4 XB0-

1,131.40 €

1 Available 51 Days +70-------IP206AG12324HD322XB0----40---------------1009075--6 AG 1232-4 HD 32-2 XB0-

879.97 €

1 Available 51 Days +60-------IP206AG12324HD324XB0----20---------------1002075--6 AG 1232-4 HD 32-4 XB0-

825.32 €

1 Available 76 Days +70-------IP206AG12344HE322XB0----40---------------100-75--6 AG 1234-4 HE 32-2 XB0-

650.43 €

1 Available 72 Days +60-------IP206AG12344HE324XB0----20---------------1009075--6 AG 1234-4 HE 32-4 XB0-

431.37 €

1 51 Days +70-----0--6AG12411AH322XB0----40---------------100-75--6 AG 1241-1 AH32-2 XB0-

196.07 €

1 51 Days +60-----0--6AG12411CH305XB1----40---------------629321--6 AG 1241-1 CH30-5 XB1-

468.95 €

1 Available 51 Days +70--------6AG12411CH322XB0----40---------------10011075--6 AG 1241-1 CH32-2 XB0-

Loading...

Basic information

Product type PLC add-on module

Tech Support