PLC main module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6ES74121XJ070AB0
6ES74122EK070AB0
6ES74143FM070AB0
6ES74143XM070AB0
6ES74162FP070AB0
6ES74162XP070AB0
6ES74163ES070AB0
6ES74163FS070AB0
6ES74163XS070AB0
6ES74165HS060AB0
6ES74174XT070AB0
6ES74501AP010AE0
6ES7511-1CK01-0AB0
6ES75111FK020AB0
6ES75162GN000AB0
6ES75162PN000AB0
6ES75173AP000AB0
6ES75184AP000AB0
6ES75184FP000AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Display Fitting type (details) Manufacturer part # Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage (range) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Real-time clock Type (manufacturer type) Type (misc.)

2,616.24 €

1 11 Days +60NoRack mounting. wall mounting6ES74121XJ070AB0-0-----29025219Yes (hardware)6 IT 7412-1 XJ07-0AB0512 kB

5,955.19 €

1 11 Days +60NoRack mounting. wall mounting6ES74122EK070AB0-0-----29025219Yes (hardware)6 IT 7412-2 EK07-0AB01 MB

13,215.68 €

1 11 Days +60NoRack mounting. wall mounting6ES74143FM070AB0-0-----29050219Yes (hardware)6ES7414-3FM07-0AB04MB

11,635.85 €

1 11 Days +60NoRack mounting. wall mounting6ES74143XM070AB0-0-----29050219Yes (hardware)6ES7414-3XM07-0AB04MB

17,316.52 €

1 11 Days +60NoRack mounting. wall mounting6ES74162FP070AB0-0-----29025219Yes (hardware)6 IT 7416-2 FP07-0AB08 MB

16,323.81 €

1 14 Days +60NoRack mounting. wall mounting6ES74162XP070AB0-0-----29025219Yes (hardware)6ES7416-2XP07-0AB08 MB

23,371.43 €

1 11 Days +60NoRack mounting. wall mounting6ES74163ES070AB0-0-----29050219Yes (hardware)6 IT 7416-3 IT07-0AB016 MB

24,834.73 €

1 14 Days +60NoRack mounting. wall mounting6ES74163FS070AB0-0-----29050219Yes (hardware)6 IT 7416-3 FS07-0AB016 MB

22,369.75 €

1 11 Days +60NoRack mounting. wall mounting6ES74163XS070AB0-0-----29050219Yes (hardware)6ES7416-3XS07-0AB016 MB

21,276.19 €

1 11 Days -NoFront mounting. rack mounting. wall mounting6ES74165HS060AB0-------29050219Yes (hardware)6ES7416-5HS06-0AB016 MB

27,053.23 €

1 11 Days +60NoRack mounting. wall mounting6ES74174XT070AB0-0-----29050219Yes (hardware)6ES7417-4XT07-0AB032 MB

1,742.29 €

1 11 Days ---6ES74501AP010AE024-66424 V DC (max)2429025210-6 IT 7450-1 AP01-0AE0-

1,903.64 €

1 3 Days ---6ES7511-1CK01-0AB0-----------6 IT 7511-1 CK01-0AB0-

1,388.24 €

1 7 Days ---6ES75111FK020AB0-----------6 IT 7511-1 FK02-0AB0-

5,634.73 €

1 7 Days ---6ES75162GN000AB0-----------6 IT 7516-2 GN00-0AB0-

5,047.61 €

1 7 Days ---6ES75162PN000AB0-----------6 IT 7516-2 PN00-0AB0-

7,142.85 €

1 7 Days ---6ES75173AP000AB0-----------6 IT 7517-3 AP00-0AB0-

10,631.93 €

1 7 Days ---6ES75184AP000AB0-----------6 IT 7518-4 AP00-0AB0-

11,960.79 €

1 7 Days ---6ES75184FP000AB0-----------6 IT 7518-4 FP00-0AB0-

Loading...

  1. 1

Basic information

Product type PLC main module

Tech Support