PLC power supply unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6AG11384CA012AA0
6AG21366PA001BC0
6EP3310-6SB00-0AY0
6EP3311-6SB00-0AY0
6EP3321-6SB00-0AY0
6EP3321-6SB10-0AY0
6EP3322-6SB00-0AY0
6EP3322-6SB10-0AY0
6EP3332-6SB00-0AY0
6EP3333-6SB00-0AY0
6ES71366PA000BC0
6ES71384CA500AB0
6ES71484CA000AA0
6ES71484CA600AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Connection (components) Fitting type (details) Input voltage (max.)
(V AC)
IP rating Manufacturer part # Max. operating voltage
(V AC)
Max. output current
(A)
Max. temperature
(°C)
Min. ambient temperature
(°C)
Min. input voltage
(V AC)
Min. operating voltage
(V AC)
Min. temperature
(°C)
Nominal input voltage No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of outputs
(x)
No. of phases Operating voltage (range) Operating voltage
(V DC)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Output voltage
(V DC)
Power
(W)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Type (manufacturer type) Weight
(g)

50.93 €

1 87 Days +70-Front Mounting. rail mounting. wall mounting-IP206AG11384CA012AA0----40---------------811552-6 AG 1138-4 CA 01-2 AA0-

1,026.67 €

1 73 Days +60---IP206AG21366PA001BC0----25----222--------722055-6 AG 2136-6 PA 00-1 BC0-

105.01 €

1 Available 3 Days -Screw terminal-264IP206EP3310-6SB00-0AY02403+70-85100-25115 V/AC|230 V/AC|110 - 300 V/DC---11100 - 240 V AC-5.4|54.6515903653-6EP 3310-6 SB00-0AY0200

141.29 €

1 Available 3 Days -Screw terminal-240IP206EP3311-6SB00-0AY02406.3--100100-115 V/AC|230 V/AC|110 - 300 V/DC---11100 - 240 V AC-5.4|54.6531.5905453-6EP 3311-6 SB00-0AY0250

105.01 €

1 Available 3 Days -Screw terminal-240IP206EP3321-6SB00-0AY02401.9+70-100100-25115 V/AC|230 V/AC|110 - 300 V/DC---11100 - 240 V AC-16.1|1210.51222.8903653-6EP 3321-6 SB00-0AY0170

105.01 €

1 Available 3 Days -Screw terminal-240IP206EP3321-6SB10-0AY02401.9--100100-115 V/AC|230 V/AC|110 - 300 V/DC---11100 - 240 V AC-16.1|1510.51528.5903653-6EP 3321-6 SB 10-0 AY0170

141.29 €

1 Available 3 Days -Screw terminal-240IP206EP3322-6SB00-0AY02404.5+70-100100-25115 V/AC|230 V/AC|110 - 300 V/DC---11100 - 240 V AC-16.1|1210.51254905453-6EP 3322-6 SB00-0AY0250

141.29 €

1 Available 3 Days -Screw terminal-240IP206EP3322-6SB10-0AY02404--100100-115 V/AC|230 V/AC|110 - 300 V/DC---11100 - 240 V AC-16.1|1510.51560905453-6EP 3322-6 SB 10-0 AY0250

89.32 €

1 Available 3 Days -Screw terminal-240IP206EP3332-6SB00-0AY02402.5+70-100100-25115 V/AC|230 V/AC|110 - 300 V/DC---11100 - 240 V AC-26.4|2422.22460905453-6EP 3332-6 SB00-0AY0250

137.41 €

1 Available 3 Days -Screw terminal-240IP206EP3333-6SB00-0AY02404+70-100100-25115 V/AC|230 V/AC|110 - 300 V/DC---11100 - 240 V AC-26.4|2422.22496907253-6EP 3333-6 SB00-0AY0340

389.33 €

1 7 Days +60----6ES71366PA000BC0---0----222--------732055-6 IT 7136-6 PA00-0BC0-

71.55 €

1 Available 17 Days --Front Mounting Rail Mounting | | | | wall mounting-IP206ES71384CA500AB0--------------57.6----81-52ET 2006ES7138-4CA50-0AB0-

88.07 €

1 7 Days --Front Mounting Rail Mounting | | | | wall mounting-IP65/676ES71484CA000AA0--------------28.8----130-35ET 2006 IT 7148-4 CA00-0AA0-

176.00 €

1 7 Days --Front Mounting Rail Mounting | | | | wall mounting-IP65/676ES71484CA600AA0--------------28.8----130-35ET 2006 IT 7148-4 CA60-05101 AA0-

Loading...

  1. 1

Basic information

Product type PLC power supply unit

Tech Support