PLC input module【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6AG11316TF007CA0
6AG11346FF002AA1
6AG11346HB002CA1
6AG11346HB002DA1
6AG11346JD002CA1
6AG11346JF002CA1
6AG11346TD002CA1
6AG21346HB001CA1
6AG21346JF001CA1
6ES71316BF000DA0
6ES71316BF012BA0
6ES71316TF000CA0
6ES71346GB000BA1
6ES71346JD002CA1
6ES71346JF002CA1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Compatible with (details) Fitting type (details) IP rating Manufacturer part # Min. ambient temperature
(°C)
No. of analogue inputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Operating voltage
(V)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Type (manufacturer type)

637.53 €

1 51 Days +70Type BU A0Front Mounting. rack-mounting. rail mountingIP206AG11316TF007CA0-40-8-8--731558-6 AG 1131-6 TF 00-7CA0

606.69 €

1 Available 51 Days +60-Front Mounting. rack-mounting. rail mounting-6AG11346FF002AA1-408-8----15--6 AG 1134-6 FF00-2AA1

534.55 €

1 Available 77 Days +60-Front Mounting. rack-mounting. rail mountingIP206AG11346HB002CA1-402-2---731558-6 AG 1134-6 HB00-2CA1

748.81 €

1 Available 51 Days +60-Front Mounting. rack-mounting. rail mountingIP206AG11346HB002DA1-402-2---731558-6 AG 1134-6 HB00-2DA1

581.51 €

1 66 Days +60-Front Mounting. rack-mounting. rail mountingIP206AG11346JD002CA1-404-4---731558-6 AG 1134-6 JD00-2CA1

879.97 €

1 Available 52 Days +60-Front Mounting. rack-mounting. rail mounting-6AG11346JF002CA1-408-8---731558-6 AG 1134-6 JF00-2CA1

1,282.91 €

1 66 Days +60-Front Mounting. rack-mounting. rail mountingIP206AG11346TD002CA1-404-4---731558-6 AG 1134-6 TD00-2CA1

644.25 €

1 51 Days +60-Front Mounting. rack-mounting. rail mountingIP206AG21346HB001CA1-402-2---731558-6 AG 2134-6 HB00-1CA1

923.71 €

1 Available 52 Days +60-Front Mounting. rack-mounting. rail mountingIP206AG21346JF001CA1-408-8---731558-6 AG 2134-6 JF00-1CA1

140.04 €

1 7 Days --Front Mounting |||| rail mounting rack mounting.-6ES71316BF000DA0--8--30|24-73--ET 2006 IT 7131-6 BF00-0DA0

781.59 €

10 Pieces Per Package

1 pack Available 7 Days ----6ES71316BF012BA0------24---ET 2006 IT 7131-6 BF 01-2 BA1

312.60 €

1 7 Days --Front Mounting |||| rail mounting rack mounting.-6ES71316TF000CA0--8---8.273--ET 200TF00-0CA0 6ES 7131-6

196.75 €

1 Available 7 Days --Front Mounting |||| rail mounting rack mounting.-6ES71346GB000BA1----------ET 2006 IT 7134-6 GB00-0BA1

2,755.19 €

10 Pieces Per Package

1 pack 7 Days --Front Mounting |||| rail mounting rack mounting.-6ES71346JD002CA1----------ET 2006 IT 7134-6 JD00-2CA1

4,099.72 €

10 Pieces Per Package

1 pack 8 Days --Front Mounting |||| rail mounting rack mounting.-6ES71346JF002CA1----------ET 2006 IT 7134-6 JF00-2CA1

Loading...

  1. 1

Basic information

Product type PLC input module

Tech Support