PLC CPU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6AG12121AE402XB0
6AG12121AE404XB0
6AG12121BE402XB0
6AG12121BE404XB0
6AG12121HE402XB0
6AG12141AF405XB0
6AG12141AG402XB0
6AG12141AG404XB0
6AG12141AG405XB0
6AG12141BG402XB0
6AG12141BG404XB0
6AG12141BG405XB0
6AG12141HF405XB0
6AG12141HG402XB0
6AG12141HG404XB0
6AG12141HG405XB0
6AG12151AG402XB0
6AG12151AG404XB0
6AG12151AG405XB0
6AG12151BG402XB0
6AG12151BG405XB0
6AG12151HG404XB0
6AG12151HG405XB0
6AG13125BF047AB0
6AG13135BG047AB0
6AG13136CG047AB0
6AG13141AG147AB0
6AG13146BH047AB0
6AG13146CH047AB0
6AG13146EH047AB0
6AG13152AH147AB0
6AG13152EH147AB0
6AG13152FJ142AB0
6AG13172EK147AB0
6AG13172FK142AB0
6AG13176FF042AB0
6AG14125HK067AB0
6AG14143EM077AB0
6AG14145HM067AB0
6AG14175HT067AB0
6AG15101DJ012AB0
6AG15121SK012AB0
6AG15184AP004AB0
6AG15184FP004AB0
6AG22121AE401XB0
6AG22141AG401XB0
6AG25121DK011AB0
6ES75111TK010AB0
6ES75173TP000AB0
6ES75173UP000AB0
6ES75511AB000AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Fitting type (details) Interface(s) IP rating Manufacturer part # Max. operating voltage
(V DC)
Min. ambient temperature
(°C)
Min. operating voltage
(V DC)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) Operating voltage (range) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Real-time clock Type (manufacturer type) Type (misc.)

633.05 €

1 53 Days +70-1-6AG12121AE402XB0--40------0---45--6 AG 1212-1 AE 380 XB0-

503.08 €

1 46 Days --1-6AG12121AE404XB0--------0---130--6 AG 1212-1 AE 40-4 XB0-

621.85 €

1 67 Days +70-1-6AG12121BE402XB0--40------6---45--6 AG 1212-1 BE 380 XB0-

501.75 €

1 53 Days --1-6AG12121BE404XB0--------6---110--6 AG 1212-1 BE 40-4 XB0-

632.93 €

1 53 Days +70-1-6AG12121HE402XB0--40------6---45--6 AG 1212-1 HE 380 XB0-

1,193.28 €

1 53 Days +55-1-6AG12141AF405XB0--25------0---110--6 AG 1214-1 AF 40-5 XB0-

991.60 €

1 46 Days +70-1-6AG12141AG402XB0--25------0------6 AG 1214-1 AG 380 XB0-

756.31 €

1 67 Days --1-6AG12141AG404XB0--------0---130--6 AG 1214-1 AG 40-4 XB0-

845.93 €

1 46 Days +60-1-6AG12141AG405XB0--25------0---130--6 AG 1214-1 AG 40-5 XB0-

1,054.88 €

1 Available 71 Days +70-1-6AG12141BG402XB0--40------10---45--6 AG 1214-1 BG 380 XB0-

753.17 €

1 53 Days --1-6AG12141BG404XB0--------10---45--6 AG 1214-1 BG 40-4 XB0-

828.01 €

1 46 Days +55-1-6AG12141BG405XB0--25------10---130--6 AG 1214-1 BG 40-5 XB0-

1,220.17 €

1 53 Days +55-1-6AG12141HF405XB0--25------10---38--6 AG 1214-1 HF 40-5 XB0-

1,004.60 €

1 Available 46 Days +70-1-6AG12141HG402XB0--40------10---130--6 AG 1214-1 HG 380 XB0-

753.17 €

1 46 Days --1-6AG12141HG404XB0--------10---38--6 AG 1214-1 HG 40-4 XB0-

858.12 €

1 Available 51 Days +60-1-6AG12141HG405XB0--25------10---45--6 AG 1214-1 HG 40-5 XB0-

1,484.60 €

1 46 Days +70-1-6AG12151AG402XB0--40------0---45--6 AG 1215-1 AG 380 XB0-

1,141.73 €

1 53 Days --1-6AG12151AG404XB0--------0---38--6 AG 1215-1 AG 40-4 XB0-

1,282.91 €

1 46 Days +60-1-6AG12151AG405XB0--40------0---38--6 AG 1215-1 AG 40-5 XB0-

1,473.39 €

1 53 Days +70-1-6AG12151BG402XB0--40------10---45--6 AG 1215-1 BG 380 XB0-

1,264.99 €

1 47 Days +60-1-6AG12151BG405XB0--40------10---70--6 AG 1215-1 BG 40-5 XB0-

1,142.33 €

1 53 Days --1-6AG12151HG404XB0--------10---45--6 AG 1215-1 HG 40-4 XB0-

1,294.12 €

1 56 Days +60-1-6AG12151HG405XB0--40------10---38--6 AG 1215-1 HG 40-5 XB0-

1,585.44 €

1 53 Days +70Rail mounting--6AG13125BF047AB0--25---10106---12580130-6AG1312-5BF04-7AB0compact

3,124.93 €

1 53 Days +70Rail mounting--6AG13135BG047AB0--25-42242416---125120130Yes (hardware)6AG1313-5BG04-7AB0compact

4,312.60 €

1 46 Days +70Rail mounting--6AG13136CG047AB0--25---161616---12580130Yes (hardware)6AG1313-6CG04-7AB0compact

1,753.51 €

1 53 Days +70Rail mounting--6AG13141AG147AB0--25---------12540130Yes (hardware)6AG1314-1AG14-7AB0modular

4,420.17 €

1 53 Days +70Rail mounting--6AG13146BH047AB0--25-52242416---125120130Yes (hardware)6AG1314-6BH04-7AB0compact

5,955.19 €

1 53 Days +70Rail mounting--6AG13146CH047AB0--25-52242416---125120130Yes (hardware)6AG1314-6CH04-7AB0compact

5,226.89 €

1 46 Days +70Rail mounting--6AG13146EH047AB0--25-52242416---125120130Yes (hardware)6AG1314-6EH04-7AB0compact

4,263.31 €

1 46 Days +70Rail mounting--6AG13152AH147AB0--25---------12540130Yes (hardware)6AG1315-2AH14-7AB0modular

5,746.77 €

1 53 Days +70Rail mounting--6AG13152EH147AB0--25---------12540130Yes (hardware)6AG1315-2EH14-7AB0modular

6,945.65 €

1 46 Days +60Front mounting. rack mounting. rail mounting. wall mounting--6AG13152FJ142AB0--25---------12540130Yes (hardware)6 AG 1315-2 FJ14-2 from 0modular

10,471.19 €

1 Available 53 Days +70Rail mounting--6AG13172EK147AB0--25---------12540130Yes (hardware)6 AG 1317-2 EK 14-7 from 0modular

11,131.65 €

1 53 Days +60Front mounting. rack mounting. rail mounting. wall mounting--6AG13172FK142AB0--25---------12540130Yes (hardware)6 AG 1317-2 FK14-2 from 0modular

10,627.45 €

1 53 Days +60Front mounting. rack mounting. rail mounting. wall mounting--6AG13176FF042AB0--25---------12540130Yes (hardware)6AG1317-6FF04-2AB0modular

10,291.32 €

1 53 Days ----6AG14125HK067AB0---------------6 AG 1412-5 HK 06-7 from 0-

15,214.56 €

1 53 Days ----6AG14143EM077AB0---------------6 AG 1414-3 EM 07-7 from 0-

19,965.27 €

1 46 Days ----6AG14145HM067AB0---------------6 AG 1414-5 HM 06-7 from 0-

37,675.07 €

1 46 Days ----6AG14175HT067AB0---------------6 AG 1417-5 HT 06-7 from 0-

1,865.55 €

1 53 Days ----6AG15101DJ012AB0---------------6 AG 1510-1 DJ 01-2 from 0-

3,514.45 €

1 Available 53 Days ----6AG15121SK012AB0---------------6 AG 1512-1 SK 01-2 from 0-

19,886.84 €

1 67 Days ----6AG15184AP004AB0---------------6 AG 1518-4 AP00-4AB0-

24,386.88 €

1 Available 53 Days ----6AG15184FP004AB0---------------6 AG 1518-4 FP00-4AB0-

924.37 €

1 53 Days +60--IP206AG22121AE401XB028.8-2520.42-886-20.4 - 28.8 V DC28.81009075Yes (hardware)6AG2212-1AE40-1XB0compact

1,114.84 €

1 47 Days +60--IP206AG22141AG401XB028.8-2520.42-141410-20.4 - 28.8 V DC28.810011075Yes (hardware)6AG2214-1AG40-1XB0compact

2,764.55 €

1 Available 53 Days +60---6AG25121DK011AB0--40---------11710075-6 AG 2512-1 DK01-1AB0-

1,589.92 €

1 7 Days ----6ES75111TK010AB0---------------6 IT 7511-1 TK01-0AB0-

9,977.59 €

1 7 Days ----6ES75173TP000AB0---------------6 IT 7517-3 TP00-0AB0-

11,078.99 €

1 Available 8 Days ----6ES75173UP000AB0---------------6 IT 7517-3 UP00-0AB0-

869.04 €

1 Available 7 Days ----6ES75511AB000AB0-----4---------6 IT 7551-1 FROM00-0AB0-

Loading...

  1. 1

Basic information

Product type PLC CPU

Tech Support