PLC transponder【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6GT26005AC00
6GT26005AE00
6GT26005AG00
6GT26005AH00
6GT28102EC10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fitting type (details) IP rating Manufacturer part # Product size (height)
(mm)
Type (manufacturer type)

971.80 €

20 Pieces Per Package

1 pack Available 6 Days ScrewsIP67|IPX9K6GT26005AC0046 GT 2600-5 AC 00

829.69 €

10 Pieces Per Package

1 pack Available 6 Days GlueIP67|IPX9K6GT26005AE004.56 GT 2600-5 AE 00

308.12 €

5 Pieces Per Package

1 pack 6 Days ScrewsIP68|IPX9K6GT26005AG00106 GT 2600-5 AG 00

1,306.31 €

50 Pieces Per Package

1 pack Available 6 Days ScrewsIP686GT26005AH003.66 GT 2600-5 AH 00

49.85 €

1 Available 3 Days ScrewsIP68|IPX9K6GT28102EC10206 GT 2810-2 EC10

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +85 Min. ambient temperature(°C) -25 Product type PLC transponder
Series (PLC) Siemens-HMI

Tech Support