+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK11071BQ400AA3 | - | - | -20 | - | - | 2 | - | - | 2 | - | - | - | - | 60 | 29 | 12 | 3RK1107-1BQ40-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK11072BQ400AA3 | - | - | -20 | - | - | 2 | - | - | 2 | - | - | - | - | 60 | 29 | 12 | 3RK1107-2BQ40-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+85 | 200 | - | IP67 | 3RK12000CT200AA3 | - | - | -25 | - | - | - | - | 4 | - | - | - | - | 80 | 45 | 30 | - | 3RK 1200-0 CT20-0AA3 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+85 | 200 | - | IP67 | 3RK12000DQ000AA3 | - | - | -25 | - | - | - | - | 8 | - | - | - | - | 152 | 60 | 29 | - | 3RK 1200-0 DQ00-0AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+70 | - | - | IP67 | 3RK12050BQ300AA3 | - | - | -25 | - | - | - | - | 2 | - | - | - | - | 108 | 20 | 45 | - | 3RK 1205-0 BQ30-0AA3 | Safe compact module for use in the field of IP67-K20F | 1 pieces |
+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK12071BQ400AA3 | 31.6 | - | -20 | 26.5 | 2 | - | - | 2 | - | 26.5 - 31.6 V | 31.6 | - | - | 60 | 29 | 16 | 3RK1207-1BQ40-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK12071BQ440AA3 | - | - | -20 | - | 4 | - | - | - | - | - | - | - | - | 60 | 29 | 16 | 3RK1207-1BQ44-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK12072BQ400AA3 | - | - | -20 | - | 2 | - | - | 2 | - | - | - | - | - | 60 | 29 | 16 | 3RK1207-2BQ40-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK12072BQ440AA3 | - | - | -20 | - | 4 | - | - | - | - | - | - | - | - | 60 | 29 | 16 | 3RK1207-2BQ44-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK12073BQ400AA3 | - | - | -20 | - | 2 | - | - | 2 | - | - | - | - | - | 60 | 29 | 16 | 3RK1207-3BQ40-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK12073BQ440AA3 | - | - | -20 | - | 4 | - | - | - | - | - | - | - | - | 60 | 29 | 16 | 3RK1207-3BQ44-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+85 | 200 | - | IP67 | 3RK14000GQ200AA3 | - | - | -25 | - | - | - | 2 | 2 | - | - | - | - | 80 | 45 | 30 | - | 3RK 1400-0 GQ20-0AA3 | Digital I/O modules for operation in the field of IP65-K45 | 1 pieces |
+85 | 200 | - | IP67 | 3RK14001BQ200AA3 | - | - | -25 | - | - | - | 2 | 2 | - | - | - | 24 | 80 | 45 | 30 | - | 3RK 1400-1 BQ20-0AA3 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+70 | 200 | - | IP67 | 3RK14001CT300AA3 | - | - | -25 | - | - | - | 4 | 4 | - | - | - | 24 | 164 | 20 | 45 | - | 3RK 1400-1 CT30-0AA3 | Digital I/O modules for operation in the field of IP67-K20 | 1 pieces |
+85 | 200 | - | IP67 | 3RK14001DQ000AA3 | - | - | -25 | - | - | - | 4 | 4 | - | - | - | 24 | 152 | 60 | 29 | - | 3RK 1400-1 DQ00-0AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+85 | 200 | - | IP67 | 3RK14001DQ020AA3 | - | - | -25 | - | - | - | - | - | - | - | - | 24 | 152 | 60 | 29 | - | 3RK 1400-1 DQ02-0AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+85 | 200 | - | IP67 | 3RK14001MQ000AA3 | - | - | -25 | - | - | - | 2 | 4 | - | - | - | 24 | 152 | 60 | 29 | - | 3RK 1400-1 MQ00-0AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+85 | - | - | IP67 | 3RK14088SQ000AA3 | - | - | -25 | - | - | - | - | - | - | - | - | - | 152 | 60 | 29 | - | 3RK 1408-8 SQ00-0AA3 | AS-Interface data coupler | 1 pieces |
+85 | - | - | IP67 | 3RK21001CQ000AA3 | - | - | -25 | - | - | - | 4 | - | - | - | - | 24 | 152 | 60 | 29 | - | 3RK 2100-1 CQ00-0AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+85 | - | - | IP67 | 3RK21001CQ200AA3 | - | - | -25 | - | - | - | 4 | - | - | - | - | 24 | 80 | 45 | 30 | - | 3RK 2100-1 CQ20-0AA3 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+70 | - | - | IP67 | 3RK21001CT300AA3 | - | - | -25 | - | - | - | 4 | - | - | - | - | 24 | 108 | 20 | 45 | - | 3RK 2100-1 CT30-0AA3 | Digital I/O modules for operation in the field of IP67-K20 | 1 pieces |
+85 | - | - | IP67 | 3RK21001EQ200AA3 | - | - | -25 | - | - | - | 3 | - | - | - | - | 24 | 80 | 45 | 30 | - | EQ20-0AA3 3RK 2100-1 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+85 | 200 | - | IP67 | 3RK22000CQ000AA3 | - | - | -25 | - | - | - | - | 4 | - | - | - | - | 152 | 60 | 29 | - | 3RK 2200-0 CQ00-0AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+85 | 200 | - | IP67 | 3RK22000CQ200AA3 | - | - | -25 | - | - | - | - | 4 | - | - | - | - | 80 | 45 | 30 | - | 3RK 2200-0 CQ20-0AA3 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+85 | 200 | - | IP67 | 3RK22000CQ220AA3 | - | - | -25 | - | - | - | - | - | - | - | - | - | 80 | 45 | 30 | - | 3RK 2200-0 CQ22-0AA3 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+70 | 200 | - | IP67 | 3RK22000CQ300AA3 | - | - | -25 | - | - | - | - | - | - | - | - | - | 108 | 20 | 45 | - | 3RK 2200-0 CQ30-0AA3 | Digital I/O modules for operation in the field of IP67-K20 | 1 pieces |
+85 | 200 | - | IP67 | 3RK22000CT200AA3 | - | - | -25 | - | - | - | - | 4 | - | - | - | - | 80 | 45 | 30 | - | 3RK 2200-0 CT20-0AA3 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+70 | 200 | - | IP67 | 3RK22000CT300AA3 | - | - | -25 | - | - | - | - | 4 | - | - | - | - | 108 | 20 | 45 | - | 3RK 2200-0 CT30-0AA3 | Digital I/O modules for operation in the field of IP67-K20 | 1 pieces |
+85 | 200 | - | IP67 | 3RK22000DQ200AA3 | - | - | -25 | - | - | - | - | - | - | - | - | - | 80 | 45 | 30 | - | 3RK 2200-0 DQ20-0AA3 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK22071BQ500AA3 | - | - | -20 | - | 2 | - | - | 2 | - | - | - | - | - | 60 | 29 | 14 | 3RK2207-1BQ50-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+60 | - | DIN rail/wall mounting via mounting plate for compact module K60 | IP67 | 3RK22072BQ500AA3 | - | - | -20 | - | 2 | - | - | 2 | - | - | - | - | - | 60 | 29 | 14 | 3RK2207-2BQ50-0AA3 | Analogue I/O modules for use in the field IP67 - K60 | 1 pieces |
+85 | 200 | - | IP67 | 3RK24001BQ200AA3 | - | - | -25 | - | - | - | 2 | 2 | - | - | - | 24 | 80 | 45 | 30 | - | 3RK 2400-1 BQ20-0AA3 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+70 | 150 | - | IP67 | 3RK24001BQ300AA3 | - | - | -25 | - | - | - | 2 | 2 | - | - | - | 24 | 108 | 20 | 45 | - | 3RK 2400-1 BQ30-0AA3 | Digital I/O modules for operation in the field of IP67-K20 | 1 pieces |
+70 | 150 | - | IP67 | 3RK24001BT300AA3 | - | - | -25 | - | - | - | 2 | 2 | - | - | - | 24 | 108 | 20 | 45 | - | 3RK 2400-1 BT30-0AA3 | Digital I/O modules for operation in the field of IP67-K20 | 1 pieces |
+70 | 200 | - | IP67 | 3RK24001CT300AA3 | - | - | -25 | - | - | - | 4 | 4 | - | - | - | 24 | 164 | 20 | 45 | - | 3RK 2400-1 CT30-0AA3 | Digital I/O modules for operation in the field of IP67-K20 | 1 pieces |
+85 | 200 | - | IP67 | 3RK24001DQ000AA3 | - | - | -25 | - | - | - | 4 | 4 | - | - | - | 24 | 152 | 60 | 29 | - | 3RK 2400-1 DQ00-0AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+85 | 1000 | - | IP67 | 3RK24001DQ001AA3 | - | - | -25 | - | - | - | 4 | 4 | - | - | - | 24 | 152 | 60 | 29 | - | 3RK 2400-1 DQ00-1AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+85 | 200 | - | IP67 | 3RK24001FQ030AA3 | - | - | -25 | - | - | - | 3 | 4 | - | - | - | 24 | 152 | 60 | 29 | - | 3RK 2400-1 FQ 03-0 AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+85 | 500 | - | IP67 | 3RK24001GQ201AA3 | - | - | -25 | - | - | - | 4 | 4 | - | - | - | 24 | 80 | 45 | 30 | - | 3RK 2400-1 GQ20-1AA3 | Digital I/O modules for operation in the field of IP67-K45 | 1 pieces |
+85 | 200 | - | IP67 | 3RK24001HQ000AA3 | - | - | -25 | - | - | - | - | - | - | - | - | 24 | 152 | 60 | 29 | - | 3RK 2400-1 HQ00-0AA3 | Digital I/O modules for operation in the field of IP67-K60 | 1 pieces |
+70 | - | Din-rail/Wall Mounting with mounting plate | IP67 | 6AG11071BQ407AA3 | 31.6 | - | -25 | 26.5 | - | 2 | - | - | 2 | 26.5 - 31.6 V | 31.6 | - | 152 | 60 | 29 | - | 6 AG 1107-1 BQ210LC-6 AA3 | Analog I/O modules for operation in the field of IP67-K60 | 1 pieces |
+60 | - | - | - | 6AG11936AG002AA0 | - | - | -40 | - | - | - | - | - | - | - | - | - | 69.5 | 20 | 59 | - | 6 AG 1193-6 AG00-2AA0 | - | 1 pieces |
+70 | - | Din-rail/Wall Mounting with mounting plate for compact module K60 | IP67 | 6AG12071BQ407AA3 | - | - | -25 | - | - | - | - | - | - | - | - | - | 152 | 130 | 29 | - | 6 AG 1207-1 BQ210LC-6 AA3 | Analog I/O modules for operation in the field of IP67-K60 | 1 pieces |
+70 | - | Din-rail/Wall Mounting with mounting plate for compact module K60 | IP67 | 6AG12073BQ407AA3 | - | - | -25 | - | - | - | - | - | - | - | - | - | 152 | 130 | 29 | - | 6 AG 1207-3 BQ210LC-6 AA3 | Analog I/O modules for operation in the field of IP67-K60 | 1 pieces |
+70 | - | - | - | 6AG13311KF027AB0 | - | - | -25 | - | 8 | - | - | 8 | - | - | - | - | 125 | 40 | 117 | - | 6 AG1331-1KF 02-7 from 0 | Screw/spring-loaded terminal | 1 pieces |
+70 | - | - | - | 6AG13317NF002AB0 | - | - | -25 | - | 8 | - | - | 8 | - | - | - | - | 125 | 40 | 117 | - | 6 AG 1331-7 NF00-2AB0 | Screw/spring-loaded terminal | 1 pieces |
+70 | - | - | - | 6AG13317TF017AB0 | - | 24 | -25 | - | 8 | - | - | 8 | - | 24 V DC (max) | - | 24 | 125 | 40 | 117 | - | 6 AG 1331-7 TF 01-7 from 0 | Screw/spring-loaded terminal | 1 pieces |