Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6AG13231BH012AA0 |
6ES73231BL000AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
760.79 € | 1 | 52 Days | 6AG13231BH012AA0 | 8 | 8 | 8 | 6 AG 1323-1 BH 01-2 AA0 | ||
1,000.23 € | 1 | Available | 6 Days | 6ES73231BL000AA0 | 16 | 16 | 16 | 6ES7323-1BL00-0AA0 |
Loading...
Max. operating voltage(V DC) | 24 | Operating voltage (range) | 24 V DC (max) | Operating voltage(V DC) | 24 |
---|---|---|---|---|---|
Product size (height)(mm) | 125 | Product size (width)(mm) | 40 | Product size (length)(mm) | 120 |
Product type | PLC digital module | Type (misc.) | Screw/spring-loaded terminal |